Plastic helical gear

Brand :
KHK
Caution
Product Description
Employing lightweight MC901 material, this screw gear can even be used without lubrication. Prone to wear and galling, so different combinations of materials are recommended.
Drawing

Product Specifications

External appearance
| Common Specifications | |||
|---|---|---|---|
| Accuracy Class | JIS B 1702-1 Class N9 (*1) | Materials | MC901 |
| Gear reference cross section | Normal | Surface Treatment | None |
| Profile | Standard Gear | Tooth flank finish | Milled |
| Normal pressure angle | 20° | Gear cutting reference cross section | Hole |
| Helix angle | 45° | Alteration | Possible |
Former JIS B 1702 Class 5 this product is a notation accuracy grade "equivalent product."
Standard table
| Catalog Symbol | Module | No. of teeth | Helix direction | Shape | Hole diameter A | Boss Diameter B | Reference circle Diameter C | Tooth tip circle Diameter D | Tooth width E | Hub Length F | Overall Length G | Tolerance Tooth flank strength (kgf ⋅ m) | Backlash Lower limit (mm) | Backlash Upper limit (mm) | Weight (kg) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PN1.5-10R | 1.5 | 10 | R | S1 | 6 | 16 | 21.21 | 24.21 | 15 | 10 | 25 | 0.029 | 0 | 0.38 | 0.0077 |
| PN1.5-10L | 1.5 | 10 | L | S1 | 6 | 16 | 21.21 | 24.21 | 15 | 10 | 25 | 0.029 | 0 | 0.38 | 0.0077 |
| PN1.5-13R | 1.5 | 13 | R | S1 | 8 | 23 | 27.58 | 30.58 | 15 | 10 | 25 | 0.063 | 0 | 0.38 | 0.014 |
| PN1.5-13L | 1.5 | 13 | L | S1 | 8 | 23 | 27.58 | 30.58 | 15 | 10 | 25 | 0.063 | 0 | 0.38 | 0.014 |
| PN1.5-15R | 1.5 | 15 | R | S1 | 8 | 25 | 31.82 | 34.82 | 15 | 10 | 25 | 0.096 | 0 | 0.38 | 0.018 |
| PN1.5-15L | 1.5 | 15 | L | S1 | 8 | 25 | 31.82 | 34.82 | 15 | 10 | 25 | 0.095 | 0 | 0.38 | 0.018 |
| PN1.5-20R | 1.5 | 20 | R | S1 | 10 | 30 | 42.43 | 45.43 | 15 | 10 | 25 | 0.22 | 0 | 0.38 | 0.031 |
| PN1.5-20L | 1.5 | 20 | L | S1 | 10 | 30 | 42.43 | 45.43 | 15 | 10 | 25 | 0.22 | 0 | 0.38 | 0.031 |
| PN2-10R | 2 | 10 | R | S1 | 10 | 22 | 28.28 | 32.28 | 20 | 15 | 35 | 0.068 | 0 | 0.42 | 0.018 |
| PN2-10L | 2 | 10 | L | S1 | 10 | 22 | 28.28 | 32.28 | 20 | 15 | 35 | 0.068 | 0 | 0.42 | 0.018 |
| PN2-13R | 2 | 13 | R | S1 | 10 | 30 | 36.77 | 40.77 | 20 | 15 | 35 | 0.14 | 0 | 0.42 | 0.034 |
| PN2-13L | 2 | 13 | L | S1 | 10 | 30 | 36.77 | 40.77 | 20 | 15 | 35 | 0.14 | 0 | 0.42 | 0.034 |
| PN2-15R | 2 | 15 | R | S1 | 10 | 35 | 42.43 | 46.43 | 20 | 15 | 35 | 0.22 | 0 | 0.42 | 0.046 |
| PN2-15L | 2 | 15 | L | S1 | 10 | 35 | 42.43 | 46.43 | 20 | 15 | 35 | 0.22 | 0 | 0.42 | 0.046 |
| PN2-20R | 2 | 20 | R | S1 | 12 | 45 | 56.57 | 60.57 | 20 | 15 | 35 | 0.49 | 0 | 0.44 | 0.081 |
| PN2-20L | 2 | 20 | L | S1 | 12 | 45 | 56.57 | 60.57 | 20 | 15 | 25 | 0.49 | 0 | 0.44 | 0.081 |
| PN2.5-10R | 2.5 | 10 | R | S1 | 10 | 26 | 35.36 | 40.36 | 22 | 16 | 38 | 0.13 | 0 | 0.44 | 0.031 |
| PN2.5-10L | 2.5 | 10 | L | S1 | 10 | 26 | 35.36 | 40.36 | 22 | 16 | 38 | 0.13 | 0 | 0.44 | 0.031 |
| PN2.5-13R | 2.5 | 13 | R | S1 | 12 | 35 | 45.96 | 50.96 | 22 | 16 | 38 | 0.27 | 0 | 0.44 | 0.055 |
| PN2.5-13L | 2.5 | 13 | L | S1 | 12 | 35 | 45.96 | 50.96 | 22 | 16 | 38 | 0.27 | 0 | 0.44 | 0.055 |
| PN2.5-15R | 2.5 | 15 | R | S1 | 12 | 40 | 53.03 | 58.03 | 22 | 16 | 38 | 0.41 | 0 | 0.46 | 0.075 |
| PN2.5-15L | 2.5 | 15 | L | S1 | 12 | 40 | 53.03 | 58.03 | 22 | 16 | 38 | 0.41 | 0 | 0.46 | 0.075 |
| PN2.5-20R | 2.5 | 20 | R | S1 | 12 | 60 | 70.71 | 75.71 | 22 | 16 | 38 | 0.92 | 0 | 0.46 | 0.15 |
| PN2.5-20L | 2.5 | 20 | L | S1 | 12 | 60 | 70.71 | 75.71 | 22 | 16 | 38 | 0.92 | 0 | 0.46 | 0.15 |
| PN3-10R | 3 | 10 | R | S1 | 12 | 34 | 42.43 | 48.43 | 25 | 18 | 43 | 0.22 | 0 | 0.52 | 0.054 |
| PN3-10L | 3 | 10 | L | S1 | 12 | 34 | 42.43 | 48.43 | 25 | 18 | 43 | 0.22 | 0 | 0.52 | 0.054 |
| PN3-13R | 3 | 13 | R | S1 | 15 | 45 | 55.15 | 61.15 | 25 | 18 | 43 | 0.46 | 0 | 0.54 | 0.094 |
| PN3-13L | 3 | 13 | L | S1 | 15 | 45 | 55.15 | 61.15 | 25 | 18 | 43 | 0.46 | 0 | 0.54 | 0.094 |
| PN3-15R | 3 | 15 | R | S1 | 15 | 50 | 63.64 | 69.64 | 25 | 18 | 43 | 0.69 | 0 | 0.54 | 0.12 |
| PN3-15L | 3 | 15 | L | S1 | 15 | 50 | 63.64 | 69.64 | 25 | 18 | 43 | 0.69 | 0 | 0.54 | 0.12 |
| PN3-20R | 3 | 20 | R | S1 | 15 | 60 | 84.85 | 90.85 | 25 | 18 | 43 | 1.53 | 0 | 0.54 | 0.21 |
| PN3-20L | 3 | 20 | L | S1 | 15 | 60 | 84.85 | 90.85 | 25 | 18 | 43 | 1.53 | 0 | 0.54 | 0.21 |
- * Linking with outer diameter diagram
Usage examples
Operating method and usage examples
For General Industry
Cautions/prohibitions
Cautions/prohibitions
- 1. The material of plastic gears expands and contracts depending on the temperature and humidity, and the dimensions such as hole diameter (H8 when manufactured), tip diameter, backlash change. Please check "design of plastic gears" in the gear technical data for your study.
- 2. Using the same material for screw gears may cause wear and galling, so the combination with other materials is recommendable.
- 3. The allowable torque shown above is a reference value calculated under arbitrary usage conditions. Please check the precautions for details.
- 4. The backlash shown above is the normal backlash when assembled with the same part number at theoretical value.
- 5. When using for skewed shafts (screw gears), it becomes a combination of helices in the identical direction (right and right or left and left), and when using for parallel shafts (helical gears), it becomes a combination of different helices (right and left).
Precautions for alteration
- 1. For alteration to screw gears, it is necessary to check "precautions for alteration" in the precautions for safety before alteration.
- 2. Please refrain from processing to narrow the tooth width because it will affect the accuracy and strength of the gear.
- 3. Plastic gears are products that are easily affected by temperature and humidity. Please note that there may be changes in dimensions during and after processing.