1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nissei Bevel Gear, Grinding Spiral Gear (Part Number)

Nissei Bevel Gear, Grinding Spiral Gear
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 16,206.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Precision JISB1704 grade 0 ground tooth spiral bevel gear. Carburized and quenched GF finished type with slotted keyway, and a GU type with a bottom hole available. High precision, high strength, high speed rotation.

Part Number
KSP0481.5GUG
KSP0481.5GUP
KSP0741.5GUG
KSP0741.5GUP
KSP075002GUG
KSP075002GUP
KSP096002GUG
KSP096002GUP
KSP119002GUG
KSP119002GUP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSModule Number of Teeth
(Teeth)
Gear Ratio Tooth Width
(mm)
Hole diameter / shaft diameter
(Ø)
Twisting Direction Material (Details)

฿ 16,206.65

KHK MITER GEARS KSP 1 Piece(s) 4 Day(s) 102241.5912RSCM415

฿ 19,367.39

KHK MITER GEARS KSP 1 Piece(s) 4 Day(s) 102161.5910LSCM415

฿ 22,383.50

KHK MITER GEARS KSP 1 Piece(s) 4 Day(s) 102.75271.51520RSCM415

฿ 16,397.36

MITER GEARS KSP 1 Piece(s) 4 Day(s) 102.75181.51514LSCM415

฿ 17,885.84

KHK MITER GEARS KSP 1 Piece(s) 4 Day(s) 102.53021416RSCM415

฿ 19,375.14

KHK MITER GEARS KSP 1 Piece(s) 4 Day(s) 102.51521412LSCM415

฿ 20,543.78

KHK MITER GEARS KSP 1 Piece(s) 4 Day(s) 1033221820RSCM415

฿ 20,977.98

KHK MITER GEARS KSP 1 Piece(s) 4 Day(s) 1031621812LSCM415

฿ 24,573.15

KHK MITER GEARS KSP 1 Piece(s) 4 Day(s) 103.53422226RSCM420

฿ 23,633.23

KHK MITER GEARS KSP 1 Piece(s) 4 Day(s) 103.51722216LSCM420

Loading...

  1. 1

Basic Information

Shape Spiral Bevel Gear Material Steel Heat Treatment Carburizing and Quenching
Ground Tooth Presence Shaft Bore Config. Round hole Surface Treatment No
Accuracy Grade(* New JIS) Class 0 Shaft Bore Tolerance H7 Spiral Angle(deg) 35
Keyway(mm) No Shaft Hole Specifications Pilot Hole Product