(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Precision JISB1704 grade 0 ground tooth spiral miter. Carburized and quenched GF finished type with slotted keyway, and a GU type with a bottom hole available. Select according to the intended use. High-precision, high-strength, high-speed rotation ground spiral bevel gear.
Part Number |
---|
KSP031001GUR |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Module | Number of Teeth (Teeth) | Tooth Width (mm) | Hole diameter / shaft diameter (Ø) | Twisting Direction | Material (Details) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,878.17 | KHK MITER GEARS KSP | 1 Piece(s) | 4 Day(s) | 10 | 1.5 | 20 | 7 | 10 | R | SCM415 |
Loading...
Shape | Spiral Miter Gear | Gear Ratio | 1 | Material | Steel |
---|---|---|---|---|---|
Heat Treatment | Carburizing and Quenching | Ground Tooth | Presence | Shaft Bore Config. | Round hole |
Surface Treatment | No | Accuracy Grade(* New JIS) | Class 0 | Shaft Bore Tolerance | H7 |
Spiral Angle(deg) | 35 | Keyway(mm) | No | Shaft Hole Specifications | Pilot Hole Product |
Please check the type/dimensions/specifications of the part KSP031001GUR in the Nissei Bevel Gears, Ground Spiral Bevel Gear series.
Part Number |
---|
KSP031001GUL |
KSP040001GUL |
KSP040001GUR |
KSP078001GUL |
KSP078001GUR |
KSP105001GUL |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Module | Number of Teeth (Teeth) | Tooth Width (mm) | Hole diameter / shaft diameter (Ø) | Twisting Direction | Material (Details) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,878.17 | 1 Piece(s) | 4 Day(s) | 10 | 1.5 | 20 | 7 | 10 | L | SCM415 | ||
฿ 15,836.08 | 1 Piece(s) | 4 Day(s) | 10 | 2 | 20 | 9 | 12 | L | SCM415 | ||
฿ 15,836.08 | 1 Piece(s) | 4 Day(s) | 10 | 2 | 20 | 9 | 12 | R | SCM415 | ||
฿ 19,496.43 | 1 Piece(s) | 4 Day(s) | 10 | 3.5 | 22 | 18 | 20 | L | SCM420 | ||
฿ 19,496.43 | 1 Piece(s) | 4 Day(s) | 10 | 3.5 | 22 | 18 | 20 | R | SCM420 | ||
฿ 24,509.20 | 1 Piece(s) | 4 Day(s) | 10 | 4.5 | 23 | 25 | 26 | L | SCM420 |
How can we improve?
How can we improve?