(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Duracon® material (M90-44), precision JISB1704 grade 6 molded bevel gear. Low-cost injection molded gear with sizes M0.5 to 1. Oil-less bush is also available when using it with a diameter smaller than the inner diameter.
Duracon® is a registered trademark of Polyplastics Co., Ltd. in Japan and other countries.
Part Number |
---|
DB0.5-2040 |
DB0.5-4020 |
DB0.8-2040 |
DB0.8-4020 |
DB1-2040 |
DB1-4020 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Module | Number of Teeth (Teeth) | Tooth Width (mm) | Hole diameter / shaft diameter (Ø) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 92.39 | KHK GEARS DB | 1 Piece(s) | 3 Day(s) | 10 | 0.5 | 20 | 2.5 | 3 | ||
฿ 142.93 | KHK GEARS DB | 1 Piece(s) | 3 Day(s) | 10 | 0.5 | 40 | 2.5 | 4 | ||
฿ 123.81 ฿ 110.04 | GEARS DB | 1 Piece(s) | Same day | 10 | 0.8 | 20 | 3.5 | 4 | ||
฿ 155.30 | KHK GEARS DB | 1 Piece(s) | 3 Day(s) | 10 | 0.8 | 40 | 3.5 | 5 | ||
฿ 154.29 | KHK GEARS DB | 1 Piece(s) | 3 Day(s) | 10 | 1 | 20 | 4.5 | 5 | ||
฿ 189.33 | KHK GEARS DB | 1 Piece(s) | 3 Day(s) | 10 | 1 | 40 | 4.5 | 6 |
Loading...
Shape | Straight bevel gear | Gear Ratio | 2 | Material | Resin |
---|---|---|---|---|---|
Heat Treatment | No | Ground Tooth | No | Shaft Bore Config. | Round hole |
Surface Treatment | No | Accuracy Grade(* New JIS) | Class 6 | Shaft Bore Tolerance | Not specified |
Shaft Hole Specifications | Pilot Hole Product | Material (Details) | Duracon (M90-44) |
How can we improve?
How can we improve?