(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
MC901 made, precision JISB1704 grade 4 plastic bevel gear. High performance plastic bevel gear with excellent quietness due to coniflex teeth form, and can be used without lubrication.
Shape | Straight bevel gear | Material | Resin | Heat Treatment | No |
---|---|---|---|---|---|
Ground Tooth | No | Shaft Bore Config. | Round hole | Surface Treatment | No |
Accuracy Grade(* New JIS) | Class 4 | Shaft Hole Specifications | Pilot Hole Product | Material (Details) | MC901 |
Please check the type/dimensions/specifications of the part PB1-2040 in the PB plastic bevel gear series.
Part Number |
---|
PB1-4020 |
PB1.25-2040 |
PB1.25-4020 |
PB1.5-1545 |
PB1.5-2030 |
PB1.5-2040 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Module | Number of Teeth (Teeth) | Gear Ratio | Tooth Width (mm) | Hole diameter / shaft diameter (Ø) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 867.34 | 1 Piece(s) | Same day | 10 | 1 | 40 | 2 | 6 | 8 | ||
฿ 601.64 | 1 Piece(s) | 4 Day(s) | 10 | 1.25 | 20 | 2 | 8 | 8 | ||
฿ 1,045.19 | 1 Piece(s) | 4 Day(s) | 10 | 1.25 | 40 | 2 | 8 | 10 | ||
฿ 605.80 | 1 Piece(s) | 3 Day(s) | 10 | 1.5 | 15 | 3 | 10 | 8 | ||
฿ 597.87 | 1 Piece(s) | 4 Day(s) | 10 | 1.5 | 20 | 1.5 | 9 | 8 | ||
฿ 648.38 | 1 Piece(s) | 4 Day(s) | 10 | 1.5 | 20 | 2 | 10 | 8 |
How can we improve?
How can we improve?