(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Bevel gear made with stainless steel SUS303. Recommended for rust-intolerant applications such as food machines, chemical machines, electronic equipment etc.
Shape | Straight bevel gear | Material | Stainless Steel | Heat Treatment | No |
---|---|---|---|---|---|
Ground Tooth | No | Shaft Bore Config. | Round hole | Surface Treatment | No |
Accuracy Grade(* New JIS) | Class 3 | Shaft Bore Tolerance | H7 | Shaft Hole Specifications | Pilot Hole Product |
Material (Details) | SUS303 |
Please check the type/dimensions/specifications of the part SUB2-2030 in the SUB Stainless bevel gear series.
Part Number |
---|
SUB1.5-3020 |
SUB1.5-4020 |
SUB1.5-4515 |
SUB2-2040 |
SUB2-3020 |
SUB2-4020 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Module | Number of Teeth (Teeth) | Gear Ratio | Tooth Width (mm) | Hole diameter / shaft diameter (Ø) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,746.47 | 1 Piece(s) | 4 Day(s) | 10 | 1.5 | 30 | 1.5 | 9 | 10 | ||
฿ 2,708.68 | 1 Piece(s) | 3 Day(s) | 10 | 1.5 | 40 | 2 | 10 | 10 | ||
฿ 2,881.23 | 1 Piece(s) | 3 Day(s) | 10 | 1.5 | 45 | 3 | 10 | 10 | ||
฿ 1,827.64 | 1 Piece(s) | 4 Day(s) | 10 | 2 | 20 | 2 | 15 | 12 | ||
฿ 2,658.41 | 1 Piece(s) | 4 Day(s) | 10 | 2 | 30 | 1.5 | 11 | 10 | ||
฿ 4,596.01 | 1 Piece(s) | 4 Day(s) | 10 | 2 | 40 | 2 | 15 | 12 |
How can we improve?
How can we improve?