(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SCM415 made, induction hardened entire surface, precision JISB1704 grade 4 finished ground spiral bevel gear. After purchasing the shaft hole finished type, immediate installation of this high-strength spiral bevel gear is possible. F shape can be added to suit the mounting flange.
Part Number |
---|
MBSB6-1545L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Module | Number of Teeth (Teeth) | Gear Ratio | Shaft Bore Config. | Tooth Width (mm) | Hole diameter / shaft diameter (Ø) | Twisting Direction | Keyway (mm) | Size of Screw Hole | Shaft Hole Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,735.90 | KHK GEARS MBS | 1 Piece(s) | 4 Day(s) | 10 | 6 | 15 | 3 | Keyway + Tap | 42 | 40 | L | 12X3.3 | 2-M8 | Finished product |
Loading...
Shape | Spiral Bevel Gear | Material | Steel | Heat Treatment | Carburizing and Quenching |
---|---|---|---|---|---|
Ground Tooth | No | Surface Treatment | No | Accuracy Grade(* New JIS) | Class 4 |
Shaft Bore Tolerance | H7 | Spiral Angle(deg) | 35 | Material (Details) | SCM415 |
Please check the type/dimensions/specifications of the part MBSB6-1545L in the Finished Spiral Bevel Gear series.
Part Number |
---|
MBSA2-2040L |
MBSA2-3020R |
MBSA2-4020R |
MBSA2-4515R |
MBSB6-2030L |
MBSB6-2040L |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Module | Number of Teeth (Teeth) | Gear Ratio | Shaft Bore Config. | Tooth Width (mm) | Hole diameter / shaft diameter (Ø) | Twisting Direction | Keyway (mm) | Size of Screw Hole | Shaft Hole Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,347.75 | 1 Piece(s) | 4 Day(s) | 10 | 2 | 20 | 2 | Keyway + Tap | 14 | 15 | L | 5X2.3 | 2-M4 | Finished product | ||
฿ 3,215.62 | 1 Piece(s) | Same day | 10 | 2 | 30 | 1.5 | Keyway + Tap | 11 | 20 | R | 6X2.8 | 2-M5 | Finished product | ||
฿ 4,147.28 | 1 Piece(s) | 4 Day(s) | 10 | 2 | 40 | 2 | Keyway + Tap | 14 | 20 | R | 6X2.8 | 2-M5 | Finished product | ||
฿ 5,232.83 | 1 Piece(s) | 3 Day(s) | 10 | 2 | 45 | 3 | Keyway + Tap | 14 | 20 | R | 6X2.8 | 2-M5 | Finished product | ||
฿ 9,888.72 | 1 Piece(s) | 4 Day(s) | 10 | 6 | 20 | 1.5 | Keyway + Tap | 34 | 50 | L | 14X3.8 | 2-M10 | Finished product | ||
฿ 10,122.77 | 1 Piece(s) | 4 Day(s) | 10 | 6 | 20 | 2 | Keyway + Tap | 40 | 55 | L | 16X4.3 | 2-M10 | Finished product |
How can we improve?
How can we improve?