1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Finished Spiral Bevel Gear (Part Number)

KHK GEARS MBS

Finished Spiral Bevel Gear
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,205.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SCM415 made, induction hardened entire surface, precision JISB1704 grade 4 finished ground spiral bevel gear. After purchasing the shaft hole finished type, immediate installation of this high-strength spiral bevel gear is possible. F shape can be added to suit the mounting flange.

Part Number
MBSA4-4020R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSModule Number of Teeth
(Teeth)
Gear Ratio Shaft Bore Config. Tooth Width
(mm)
Hole diameter / shaft diameter
(Ø)
Twisting Direction Keyway
(mm)
Size of Screw Hole Shaft Hole Specifications

฿ 12,290.73

KHK GEARS MBS 1 Piece(s) 4 Day(s) 104402Round hole+tap2780RNo6-M10Pilot Hole Product

Loading...

  1. 1

Basic Information

Shape Spiral Bevel Gear Material Steel Heat Treatment Carburizing and Quenching
Ground Tooth No Surface Treatment No Accuracy Grade(* New JIS) Class 4
Shaft Bore Tolerance H7 Spiral Angle(deg) 35 Material (Details) SCM415

Please check the type/dimensions/specifications of the part MBSA4-4020R in the Finished Spiral Bevel Gear series.

Products with similar specification

Part Number
MBSA2-3020R
MBSA2-4020R
MBSA2-4515R
MBSA4-4515R
MBSA5-1545L
MBSA5-2030L
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSModule Number of Teeth
(Teeth)
Gear Ratio Shaft Bore Config. Tooth Width
(mm)
Hole diameter / shaft diameter
(Ø)
Twisting Direction Keyway
(mm)
Size of Screw Hole Shaft Hole Specifications

฿ 3,215.62

1 Piece(s) Same day 102301.5Keyway + Tap1120R6X2.82-M5Finished product

฿ 4,147.28

1 Piece(s) 4 Day(s) 102402Keyway + Tap1420R6X2.82-M5Finished product

฿ 5,232.83

1 Piece(s) 3 Day(s) 102453Keyway + Tap1420R6X2.82-M5Finished product

฿ 13,767.12

1 Piece(s) 4 Day(s) 104453Round hole+tap2880RNo6-M10Pilot Hole Product

฿ 6,127.94

1 Piece(s) 4 Day(s) 105153Keyway + Tap3528L8X3.32-M6Finished product

฿ 7,979.15

1 Piece(s) 4 Day(s) 105201.5Keyway + Tap2835L10X3.32-M8Finished product