(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SCM415 made, induction hardened tooth part, precision JISB1704 grade 1 ground spiral bevel gear. Since parts other than the teeth are subjected to a carburizing treatment, additional machining can be carried out. High-precision, high-strength, high-speed rotation ground spiral bevel gear. Attention to thrust direction should be given when using.
Shape | Spiral Bevel Gear | Gear Ratio | 2 | Material | Steel |
---|---|---|---|---|---|
Heat Treatment | Carburizing and Quenching | Ground Tooth | Presence | Shaft Bore Config. | Round hole |
Surface Treatment | No | Accuracy Grade(* New JIS) | Class 1 | Shaft Bore Tolerance | H7 |
Spiral Angle(deg) | 35 | Shaft Hole Specifications | Pilot Hole Product | Material (Details) | SCM415 |
Please check the type/dimensions/specifications of the part MBSG2-2040L in the Ground Spiral Bevel Gear MBSG series.
Part Number |
---|
MBSG2-4020R |
MBSG2.5-2040L |
MBSG2.5-4020R |
MBSG3-2040L |
MBSG3-4020R |
MBSG4-2040L |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Module | Number of Teeth (Teeth) | Tooth Width (mm) | Hole diameter / shaft diameter (Ø) | Twisting Direction |
---|---|---|---|---|---|---|---|---|---|---|
฿ 5,896.75 | 1 Piece(s) | 4 Day(s) | 10 | 2 | 40 | 14 | 15 | R | ||
฿ 5,316.39 | 1 Piece(s) | 4 Day(s) | 10 | 2.5 | 20 | 17 | 12 | L | ||
฿ 9,583.58 | 1 Piece(s) | 4 Day(s) | 10 | 2.5 | 40 | 17 | 16 | R | ||
฿ 6,394.57 | 1 Piece(s) | 4 Day(s) | 10 | 3 | 20 | 20 | 16 | L | ||
฿ 11,593.20 | 1 Piece(s) | 8 Day(s) | 10 | 3 | 40 | 20 | 20 | R | ||
฿ 12,941.22 | 1 Piece(s) | 4 Day(s) | 10 | 4 | 20 | 27 | 20 | L |
How can we improve?
How can we improve?