1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bevel Gear, High Ratio Hypoid Gear (Part Number)

Bevel Gear, High Ratio Hypoid Gear
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,907.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SCM415 made, carburized and quenched tooth part, precision JISB1704 grade 3 spiral miter. A high reduction ratio of 1/15 to 1/200 on the linear axis can be achieved in one step. Since parts other than the teeth are subjected to a carburizing treatment, additional work such as bore hole and shaft part machining can be carried out.

Part Number
MHP1-0451R
MHP1-0453RSALE
MHP1-0601R
MHP1-0602R
MHP1-1045L
MHP1-1060L
MHP1-2060L
MHP1-3045LSALE
MHP1.5-0451RSALE
MHP1.5-0453R
MHP1.5-0601R
MHP1.5-0603R
MHP1.5-1045L
MHP1.5-1060L
MHP1.5-3045L
MHP1.5-3060L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSModule Number of Teeth
(Teeth)
Gear Ratio Tooth Width
(mm)
Hole diameter / shaft diameter
(Ø)
Twisting Direction

฿ 1,917.35

KHK GEARS MHP 1 Piece(s) 4 Day(s) 1014545612R

฿ 1,927.66

฿ 1,132.31

GEARS MHP 1 Piece(s) Same day 1014515612R

฿ 2,471.44

KHK GEARS MHP 1 Piece(s) 4 Day(s) 1016060812R

฿ 2,830.54

KHK GEARS MHP 1 Piece(s) 3 Day(s) 1016030812R

฿ 1,951.44

KHK GEARS MHP 1 Piece(s) 3 Day(s) 101145620.1L

฿ 2,390.68

KHK GEARS MHP 1 Piece(s) 4 Day(s) 101160822.1L

฿ 2,758.47

KHK GEARS MHP 1 Piece(s) 3 Day(s) 101230822.1L

฿ 1,907.28

฿ 1,170.88

GEARS MHP 1 Piece(s) Same day 101315622.1L

฿ 2,991.67

฿ 1,610.72

GEARS MHP 1 Piece(s) Same day 101.545451014R

฿ 3,557.71

KHK GEARS MHP 1 Piece(s) 3 Day(s) 101.545151014R

฿ 3,744.69

KHK GEARS MHP 1 Piece(s) 4 Day(s) 101.560601020R

฿ 5,055.47

KHK GEARS MHP 1 Piece(s) 3 Day(s) 101.560201020R

฿ 2,701.04

KHK GEARS MHP 1 Piece(s) 4 Day(s) 101.51451026.1L

฿ 3,255.15

KHK GEARS MHP 1 Piece(s) 4 Day(s) 101.51601031.1L

฿ 3,517.21

KHK GEARS MHP 1 Piece(s) 3 Day(s) 101.53151031.1L

฿ 4,604.87

KHK GEARS MHP 1 Piece(s) 3 Day(s) 101.53201036.1L

Loading...

  1. 1

Basic Information

Shape Hypoid Gear Material Steel Heat Treatment Carburizing and Quenching
Ground Tooth No Shaft Bore Config. Round hole Surface Treatment No
Accuracy Grade(* New JIS) Class 3 Shaft Bore Tolerance H7 Shaft Hole Specifications Pilot Hole Product
Material (Details) SCM415