(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Duracon® material (M90-44), precision JISB1704 grade 6 molded miter.
Low-cost injection molded with sizes M0.5 to 1.5.
Oil-less bush is also available when using it with a diameter smaller than the inner diameter.
Duracon® is a registered trademark of Polyplastics Co., Ltd. in Japan and other countries.
Shape | Miter Gear | Number of Teeth(Teeth) | 20 | Gear Ratio | 1 |
---|---|---|---|---|---|
Material | Resin | Heat Treatment | No | Ground Tooth | No |
Shaft Bore Config. | Round hole | Surface Treatment | No | Accuracy Grade(* New JIS) | Class 6 |
Shaft Bore Tolerance | Not specified | Shaft Hole Specifications | Pilot Hole Product | Material (Details) | Duracon (M90-44) |
Please check the type/dimensions/specifications of the part DM1-20 in the DM molded miter series.
Part Number |
---|
DM0.5-20 |
DM0.8-20 |
DM1.5-20 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Module | Tooth Width (mm) | Hole diameter / shaft diameter (Ø) |
---|---|---|---|---|---|---|---|---|
฿ 100.96 | 1 Piece(s) | 3 Day(s) | 10 | 0.5 | 2.5 | 3 | ||
฿ 129.41 | 1 Piece(s) | 3 Day(s) | 10 | 0.8 | 3.5 | 5 | ||
฿ 183.67 | 1 Piece(s) | 3 Day(s) | 10 | 1.5 | 7 | 8 |
How can we improve?
How can we improve?