(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It has an accuracy of JISB 17043 class finished miter gear.
[Features]
· Quiet due to coniflex tooth shape and can be installed immediately after purchasing, with a finished shaft bore with slotted keyway and tapping.
· *Please note before ordering that it is not sold as a set, and must be purchased in separate units.
[Applications]
· Orthogonal axes.
· Food machines for which rust needs to be prevented, etc.
Part Number |
---|
SUMA1-25 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Module | Number of Teeth (Teeth) | Shaft Bore Config. | Tooth Width (mm) | Hole diameter / shaft diameter (Ø) | Keyway (mm) | Size of Screw Hole |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,055.00 | KHK MITER GEARS SUMA | 1 Piece(s) | 4 Day(s) | 10 | 1 | 25 | Round hole+tap | 6 | 6 | No | M4 |
Loading...
Shape | Miter Gear | Gear Ratio | 1 | Material | Stainless Steel |
---|---|---|---|---|---|
Heat Treatment | No | Ground Tooth | No | Surface Treatment | No |
Accuracy Grade(* New JIS) | Class 3 | Shaft Bore Tolerance | H7 | Shaft Hole Specifications | Pilot Hole Product |
Material (Details) | SUS303 |
Please check the type/dimensions/specifications of the part SUMA1-25 in the Bevel Gear, Completed Stainless Steel series.
Part Number |
---|
SUMA1-20 |
SUMA1.5-20 |
SUMA1.5-25 |
SUMA2-20 |
SUMA2-25 |
SUMA2.5-20 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Module | Number of Teeth (Teeth) | Shaft Bore Config. | Tooth Width (mm) | Hole diameter / shaft diameter (Ø) | Keyway (mm) | Size of Screw Hole |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 881.23 | 1 Piece(s) | 3 Day(s) | 10 | 1 | 20 | Round hole+tap | 5 | 6 | No | M4 | ||
฿ 1,327.40 | 1 Piece(s) | 10 Day(s) | 10 | 1.5 | 20 | Round hole+tap | 8 | 8 | No | M4 | ||
฿ 1,611.69 | 1 Piece(s) | 3 Day(s) | 10 | 1.5 | 25 | Round hole+tap | 9 | 10 | No | M4 | ||
฿ 1,852.54 | 1 Piece(s) | 3 Day(s) | 10 | 2 | 20 | Keyway + Tap | 10 | 12 | 4X1.8 | M4 | ||
฿ 2,397.27 | 1 Piece(s) | 3 Day(s) | 10 | 2 | 25 | Keyway + Tap | 12 | 12 | 4X1.8 | M4 | ||
฿ 2,704.57 | 1 Piece(s) | 4 Day(s) | 10 | 2.5 | 20 | Keyway + Tap | 12 | 14 | 5X2.3 | M5 |
How can we improve?
How can we improve?