(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SMF5040 made, high precision sintered gear, porous and retains lubricity. Saves machining and reduces costs, JISB 1704, grade 5 high precision bevel gear.
Shape | Miter Gear | Number of Teeth(Teeth) | 20 | Gear Ratio | 1 |
---|---|---|---|---|---|
Material | Casting | Heat Treatment | No | Ground Tooth | No |
Shaft Bore Config. | Round hole | Surface Treatment | No | Accuracy Grade(* New JIS) | Class 5 |
Shaft Bore Tolerance | H8 | Shaft Hole Specifications | Pilot Hole Product | Material (Details) | SMF5040 |
Please check the type/dimensions/specifications of the part LM1-20 in the Sintered Bevel Gear series.
Part Number |
---|
LM0.8-20 |
LM1.25-20 |
LM1.5-20 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Module | Tooth Width (mm) | Hole diameter / shaft diameter (Ø) |
---|---|---|---|---|---|---|---|---|
฿ 154.82 | 1 Piece(s) | Same day | 10 | 0.8 | 4.24 | 4 | ||
฿ 237.13 | 1 Piece(s) | Same day | 10 | 1.25 | 6.36 | 6 | ||
฿ 326.78 | 1 Piece(s) | 4 Day(s) | 10 | 1.5 | 8.48 | 6 |
How can we improve?
How can we improve?