(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SCM415 made, carburized and quenched tooth part, precision JISB1704 grade 4 miter.
[Features]
· Since parts other than the teeth are subjected to a carburizing treatment, alteration such as hole, keyway slotting and tap machining can be carried out by the client.
· Superior strength and abrasion-resistance compared to SM miter; alteration is also possible.
[Applications]
· For use in orthogonal axis, various mechanisms, machine tools, measuring instruments, etc.
Shape | Miter Gear | Gear Ratio | 1 | Material | Steel |
---|---|---|---|---|---|
Heat Treatment | Carburizing and Quenching | Ground Tooth | No | Shaft Bore Config. | Round hole |
Surface Treatment | No | Accuracy Grade(* New JIS) | Class 4 | Shaft Bore Tolerance | H7 |
Shaft Hole Specifications | Pilot Hole Product | Material (Details) | SCM415 |
Please check the type/dimensions/specifications of the part MM2-20 in the Bevel Gear MM series.
Part Number |
---|
MM2-25 |
MM2-30 |
MM2.5-20 |
MM2.5-25 |
MM2.5-30 |
MM3-20 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Module | Number of Teeth (Teeth) | Tooth Width (mm) | Hole diameter / shaft diameter (Ø) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,499.01 | 1 Piece(s) | Same day | 10 | 2 | 25 | 12 | 12 | ||
฿ 1,617.95 | 1 Piece(s) | 3 Day(s) | 10 | 2 | 30 | 12 | 12 | ||
฿ 1,502.11 | 1 Piece(s) | Same day | 10 | 2.5 | 20 | 11 | 15 | ||
฿ 1,755.81 | 1 Piece(s) | 4 Day(s) | 10 | 2.5 | 25 | 15 | 16 | ||
฿ 2,193.20 | 1 Piece(s) | 4 Day(s) | 10 | 2.5 | 30 | 15 | 16 | ||
฿ 1,548.04 | 1 Piece(s) | 3 Day(s) | 10 | 3 | 20 | 14 | 16 |
How can we improve?
How can we improve?