1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spiral Bevel Gear SMS (SMS1-20L)

KHK MITER GEARS SMS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Spiral Bevel Gear SMS
  • Spiral Bevel Gear SMS
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Material: S45C, quenched tooth surface part, precision JISB1704 grade 4 spiral miter. Reasonably priced spiral miter, with parts other than the teeth section that can be additionally machined, such as shaft hole.

Part Number
SMS1-20L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSModule Number of Teeth
(Teeth)
Tooth Width
(mm)
Hole diameter / shaft diameter
(Ø)
Twisting Direction

฿ 652.19

KHK MITER GEARS SMS 1 Piece(s) 3 Day(s) 1012056L

Loading...

  1. 1

Basic Information

Shape Spiral Miter Gear Gear Ratio 1 Material Steel
Heat Treatment Induction hardened Ground Tooth No Shaft Bore Config. Round hole
Surface Treatment Black oxide finish Accuracy Grade(* New JIS) Class 4 Shaft Bore Tolerance Not specified
Spiral Angle(deg) 35 Shaft Hole Specifications Pilot Hole Product Material (Details) S45C

Please check the type/dimensions/specifications of the part SMS1-20L in the Spiral Bevel Gear SMS series.

Frequently Asked Questions (FAQ)

Question: Can spiral bevel gears rotate both forward and backward?
Answer: Gears can be used to rotate either to left or to right. There are no particular limitations.
However, take care with the thrust direction (axial direction force direction).
Thrust may be generated in the direction approaching the mating gear.
This is negative direction thrust. Be sure to receive this thrust securely with thrust bearings, etc.
Question: How do I confirm bevel gear assembly?
Answer: To check whether the bevel gears are suitably assembled, the gear contact and backlash must be confirmed.
If the gear contact is not suitable or the backlash is extremely low, wear and noise will result, leading to gear damage.
It is recommended to break in the equipment suitably before use for operation.

Products with similar specification

Part Number
SMS1-20R
SMS1-25L
SMS1-25R
SMS1-30L
SMS1-30R
SMS1.5-20L
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSModule Number of Teeth
(Teeth)
Tooth Width
(mm)
Hole diameter / shaft diameter
(Ø)
Twisting Direction

฿ 624.57

1 Piece(s) 4 Day(s) 1012056R

฿ 701.77

1 Piece(s) 10 Day(s) 1012566L

฿ 701.77

1 Piece(s) 10 Day(s) 1012566R

฿ 829.94

1 Piece(s) 4 Day(s) 1013068L

฿ 829.94

1 Piece(s) 4 Day(s) 1013068R

฿ 723.27

1 Piece(s) 10 Day(s) 101.52088L