(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Spiral miter gear subjected to anti-carburizing treatment, except for the teeth, which makes alteration, such as shaft bore machining, possible.
[Features]
· Superior strength and abrasion-resistance compared to SM miter; alteration is also possible.
· *Please note before ordering that it is not sold as a set, and must be purchased in separate units.
[Applications]
· Orthogonal axes.
· For various mechanisms, machine tools, measuring instruments, etc.
Shape | Spiral Miter Gear | Gear Ratio | 1 | Material | Steel |
---|---|---|---|---|---|
Heat Treatment | Carburizing and Quenching | Ground Tooth | No | Shaft Bore Config. | Round hole |
Surface Treatment | No | Accuracy Grade(* New JIS) | Class 4 | Shaft Bore Tolerance | H7 |
Spiral Angle(deg) | 35 | Shaft Hole Specifications | Pilot Hole Product | Material (Details) | SCM415 |
Please check the type/dimensions/specifications of the part MMS2-20L in the Spiral Bevel Gear MMS series.
Part Number |
---|
MMS2-20R |
MMS2-25L |
MMS2-25R |
MMS2-30L |
MMS2-30R |
MMS2.5-20L |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Module | Number of Teeth (Teeth) | Tooth Width (mm) | Hole diameter / shaft diameter (Ø) | Twisting Direction |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,377.72 | 1 Piece(s) | 3 Day(s) | 10 | 2 | 20 | 9 | 12 | R | ||
฿ 1,783.07 | 1 Piece(s) | 3 Day(s) | 10 | 2 | 25 | 12 | 12 | L | ||
฿ 1,783.07 | 1 Piece(s) | 3 Day(s) | 10 | 2 | 25 | 12 | 12 | R | ||
฿ 2,304.82 | 1 Piece(s) | 4 Day(s) | 10 | 2 | 30 | 12 | 12 | L | ||
฿ 2,304.82 | 1 Piece(s) | 4 Day(s) | 10 | 2 | 30 | 12 | 12 | R | ||
฿ 1,967.32 | 1 Piece(s) | 4 Day(s) | 10 | 2.5 | 20 | 11 | 15 | L |
How can we improve?
How can we improve?