(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Precision JISB1704 grade 2 gear grinding spiral miter.
[Features]
· Teeth grinding spiral miter made with S45C carbon steel, with teeth grinding processing after induction hardening of teeth surface.
· Alterations for parts other than toothing are available.
· The industry's first m1 size standardized, high-accuracy, high-strength, high-speed rotation oriented grinding bevel gear.
*Please note before ordering that it is not sold as a set, but in separate units.
[Applications]
· Orthogonal axes.
· Ideal for high speed revolving various mechanisms, machine tools, etc.
Part Number |
---|
SMSG5-25LJ32 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Module | Number of Teeth (Teeth) | Shaft Bore Config. | Tooth Width (mm) | Hole diameter / shaft diameter (Ø) | Twisting Direction | Keyway (mm) | Size of Screw Hole | Screw Hole Dimensions (mm) | Shaft Hole Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 17,945.08 | KHK MITER GEARS SMSG | 1 Piece(s) | 7 Day(s) | 10 | 5 | 25 | Keyway + Tap | 30 | 32 | L | 10×3.3 | M8 | 12.5 | Finished product |
Loading...
Shape | Spiral Miter Gear | Gear Ratio | 1 | Material | Steel |
---|---|---|---|---|---|
Heat Treatment | Induction hardened | Ground Tooth | Presence | Surface Treatment | Black oxide finish |
Accuracy Grade(* New JIS) | Class 2 | Shaft Bore Tolerance | H7 | Spiral Angle(deg) | 35 |
Material (Details) | S45C |
Please check the type/dimensions/specifications of the part SMSG5-25LJ32 in the Ground Spiral Bevel Gear SMSG series.
Part Number |
---|
SMSG1-25L |
SMSG1-25LJ6 |
SMSG1-25LJ8 |
SMSG5-25LJ35 |
SMSG5-25LJ40 |
SMSG5-25LJ45 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Module | Number of Teeth (Teeth) | Shaft Bore Config. | Tooth Width (mm) | Hole diameter / shaft diameter (Ø) | Twisting Direction | Keyway (mm) | Size of Screw Hole | Screw Hole Dimensions (mm) | Shaft Hole Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,819.67 | 1 Piece(s) | 4 Day(s) | 10 | 1 | 25 | Round hole | 6 | 6 | L | No | - | - | Pilot Hole Product | ||
฿ 3,143.96 | 1 Piece(s) | 7 Day(s) | 10 | 1 | 25 | Round hole+tap | 6 | 6 | L | No | M4 | 4 | Finished product | ||
฿ 3,506.09 | 1 Piece(s) | 7 Day(s) | 10 | 1 | 25 | Round hole+tap | 6 | 8 | L | No | M5 | 4 | Finished product | ||
฿ 17,935.83 | 1 Piece(s) | 7 Day(s) | 10 | 5 | 25 | Keyway + Tap | 30 | 35 | L | 10×3.3 | M8 | 12.5 | Finished product | ||
฿ 17,918.54 | 1 Piece(s) | 7 Day(s) | 10 | 5 | 25 | Keyway + Tap | 30 | 40 | L | 12×3.3 | M8 | 12.5 | Finished product | ||
฿ 17,897.46 | 1 Piece(s) | 7 Day(s) | 10 | 5 | 25 | Keyway + Tap | 30 | 45 | L | 14×3.8 | M10 | 12.5 | Finished product |
How can we improve?
How can we improve?