(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Precision JISB1704 grade 2 gear grinding spiral miter.
[Features]
· Teeth grinding spiral miter made with S45C carbon steel, with teeth grinding processing after induction hardening of teeth surface.
· Alterations for parts other than toothing are available.
· The industry's first m1 size standardized, high-accuracy, high-strength, high-speed rotation oriented grinding bevel gear.
*Please note before ordering that it is not sold as a set, but in separate units.
[Applications]
· Orthogonal axes.
· Ideal for high speed revolving various mechanisms, machine tools, etc.
Part Number |
---|
SMSG3-25LJ28 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Module | Number of Teeth (Teeth) | Shaft Bore Config. | Tooth Width (mm) | Hole diameter / shaft diameter (Ø) | Twisting Direction | Keyway (mm) | Size of Screw Hole | Screw Hole Dimensions (mm) | Shaft Hole Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,617.32 | KHK MITER GEARS SMSG | 1 Piece(s) | 7 Day(s) | 10 | 3 | 25 | Keyway + Tap | 20 | 28 | L | 8×3.3 | M6 | 7.5 | Finished product |
Loading...
Shape | Spiral Miter Gear | Gear Ratio | 1 | Material | Steel |
---|---|---|---|---|---|
Heat Treatment | Induction hardened | Ground Tooth | Presence | Surface Treatment | Black oxide finish |
Accuracy Grade(* New JIS) | Class 2 | Shaft Bore Tolerance | H7 | Spiral Angle(deg) | 35 |
Material (Details) | S45C |
Please check the type/dimensions/specifications of the part SMSG3-25LJ28 in the Ground Spiral Bevel Gear SMSG series.
Part Number |
---|
SMSG1-25L |
SMSG1-25LJ6 |
SMSG1-25LJ8 |
SMSG3-25R |
SMSG3-30L |
SMSG3-30LJ20 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Module | Number of Teeth (Teeth) | Shaft Bore Config. | Tooth Width (mm) | Hole diameter / shaft diameter (Ø) | Twisting Direction | Keyway (mm) | Size of Screw Hole | Screw Hole Dimensions (mm) | Shaft Hole Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,819.67 | 1 Piece(s) | 4 Day(s) | 10 | 1 | 25 | Round hole | 6 | 6 | L | No | - | - | Pilot Hole Product | ||
฿ 3,143.96 | 1 Piece(s) | 7 Day(s) | 10 | 1 | 25 | Round hole+tap | 6 | 6 | L | No | M4 | 4 | Finished product | ||
฿ 3,506.09 | 1 Piece(s) | 7 Day(s) | 10 | 1 | 25 | Round hole+tap | 6 | 8 | L | No | M5 | 4 | Finished product | ||
฿ 5,464.82 | 1 Piece(s) | 4 Day(s) | 10 | 3 | 25 | Round hole | 20 | 20 | R | No | - | - | Pilot Hole Product | ||
฿ 6,301.77 | 1 Piece(s) | 4 Day(s) | 10 | 3 | 30 | Round hole | 20 | 20 | L | No | - | - | Pilot Hole Product | ||
฿ 6,907.82 | 1 Piece(s) | 7 Day(s) | 10 | 3 | 30 | Keyway + Tap | 20 | 20 | L | 6×2.8 | M5 | 10 | Finished product |
How can we improve?
How can we improve?