1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Ground Spiral Bevel Gear SMSG (Part Number)

KHK MITER GEARS SMSG

Ground Spiral Bevel Gear SMSG
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,534.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Precision JISB1704 grade 2 gear grinding spiral miter.
[Features]
· Teeth grinding spiral miter made with S45C carbon steel, with teeth grinding processing after induction hardening of teeth surface.
· Alterations for parts other than toothing are available.
· The industry's first m1 size standardized, high-accuracy, high-strength, high-speed rotation oriented grinding bevel gear.
*Please note before ordering that it is not sold as a set, but in separate units.
[Applications]
· Orthogonal axes.
· Ideal for high speed revolving various mechanisms, machine tools, etc.

Part Number
SMSG2.5-25LJ19
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSModule Number of Teeth
(Teeth)
Shaft Bore Config. Tooth Width
(mm)
Hole diameter / shaft diameter
(Ø)
Twisting Direction Keyway
(mm)
Size of Screw Hole Screw Hole Dimensions
(mm)
Shaft Hole Specifications

฿ 5,338.33

KHK MITER GEARS SMSG 1 Piece(s) 7 Day(s) 102.525Keyway + Tap1519L6×2.8M56.25Finished product

Loading...

  1. 1

Basic Information

Shape Spiral Miter Gear Gear Ratio 1 Material Steel
Heat Treatment Induction hardened Ground Tooth Presence Surface Treatment Black oxide finish
Accuracy Grade(* New JIS) Class 2 Shaft Bore Tolerance H7 Spiral Angle(deg) 35
Material (Details) S45C

Please check the type/dimensions/specifications of the part SMSG2.5-25LJ19 in the Ground Spiral Bevel Gear SMSG series.

Products with similar specification

Part Number
SMSG1-25L
SMSG1-25LJ6
SMSG1-25LJ8
SMSG2.5-25LJ20
SMSG2.5-25LJ22
SMSG2.5-25LJ25
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSModule Number of Teeth
(Teeth)
Shaft Bore Config. Tooth Width
(mm)
Hole diameter / shaft diameter
(Ø)
Twisting Direction Keyway
(mm)
Size of Screw Hole Screw Hole Dimensions
(mm)
Shaft Hole Specifications

฿ 2,819.67

1 Piece(s) 4 Day(s) 10125Round hole66LNo--Pilot Hole Product

฿ 3,143.96

1 Piece(s) 7 Day(s) 10125Round hole+tap66LNoM44Finished product

฿ 3,506.09

1 Piece(s) 7 Day(s) 10125Round hole+tap68LNoM54Finished product

฿ 5,337.42

1 Piece(s) 7 Day(s) 102.525Keyway + Tap1520L6×2.8M56.25Finished product

฿ 5,335.44

1 Piece(s) 7 Day(s) 102.525Keyway + Tap1522L6×2.8M56.25Finished product

฿ 5,331.66

1 Piece(s) 7 Day(s) 102.525Keyway + Tap1525L8×3.3M66.25Finished product