1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Ground Spiral Bevel Gear MMSG (Part Number)

KHK MITER GEARS MMSG

Ground Spiral Bevel Gear MMSG
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,042.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Spiral miter gear with an accuracy of JISB17041 grade.
[Features]
· Material: SCM415, carburized and quenched tooth part, tooth surface hardness ranges from HRC55 to 60.
· Excellent strength, abrasion-resistance, high speed and high torque transmission, compact design possible.
[Applications]
· Used for orthogonal axis, various mechanisms, high-speed rotating parts of machine tools, etc.

Part Number
MMSG2.5-30RJ30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSModule Number of Teeth
(Teeth)
Shaft Bore Config. Tooth Width
(mm)
Hole diameter / shaft diameter
(Ø)
Twisting Direction Keyway
(mm)
Size of Screw Hole Screw Hole Dimensions
(mm)
Shaft Hole Specifications

฿ 8,454.55

KHK MITER GEARS MMSG 1 Piece(s) 7 Day(s) 102.530Keyway + Tap1530R8×3.38M6Finished product

Loading...

  1. 1

Basic Information

Shape Spiral Miter Gear Gear Ratio 1 Material Steel
Heat Treatment Carburizing and Quenching Ground Tooth Presence Surface Treatment No
Accuracy Grade(* New JIS) Class 1 Shaft Bore Tolerance H7 Spiral Angle(deg) 35
Material (Details) SCM415

Please check the type/dimensions/specifications of the part MMSG2.5-30RJ30 in the Ground Spiral Bevel Gear MMSG series.

Products with similar specification

Part Number
MMSG2-25L
MMSG2-25LJ12
MMSG2-25LJ14
MMSG2.5-30RJ32
MMSG3-20L
MMSG3-20LJ16
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSModule Number of Teeth
(Teeth)
Shaft Bore Config. Tooth Width
(mm)
Hole diameter / shaft diameter
(Ø)
Twisting Direction Keyway
(mm)
Size of Screw Hole Screw Hole Dimensions
(mm)
Shaft Hole Specifications

฿ 4,760.29

1 Piece(s) 4 Day(s) 10225Round hole1112LNo--Pilot Hole Product

฿ 5,346.00

1 Piece(s) 7 Day(s) 10225Keyway + Tap1112L4×1.85.5M4Finished product

฿ 5,785.76

1 Piece(s) 7 Day(s) 10225Keyway + Tap1114L5×2.35.5M4Finished product

฿ 8,450.46

1 Piece(s) 7 Day(s) 102.530Keyway + Tap1532R10×3.38M8Finished product

฿ 6,291.62

1 Piece(s) 4 Day(s) 10320Round hole1416LNo--Pilot Hole Product

฿ 6,877.63

1 Piece(s) 7 Day(s) 10320Keyway + Tap1416L5×2.38M4Finished product