(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Spiral miter gear with an accuracy of JISB17041 grade.
[Features]
· Material: SCM415, carburized and quenched tooth part, tooth surface hardness ranges from HRC55 to 60.
· Excellent strength, abrasion-resistance, high speed and high torque transmission, compact design possible.
[Applications]
· Used for orthogonal axis, various mechanisms, high-speed rotating parts of machine tools, etc.
Part Number |
---|
MMSG2.5-20RJ17 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Module | Number of Teeth (Teeth) | Shaft Bore Config. | Tooth Width (mm) | Hole diameter / shaft diameter (Ø) | Twisting Direction | Keyway (mm) | Size of Screw Hole | Screw Hole Dimensions (mm) | Shaft Hole Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,514.14 | KHK MITER GEARS MMSG | 1 Piece(s) | 7 Day(s) | 10 | 2.5 | 20 | Keyway + Tap | 11 | 17 | R | 5×2.3 | 8 | M4 | Finished product |
Loading...
Shape | Spiral Miter Gear | Gear Ratio | 1 | Material | Steel |
---|---|---|---|---|---|
Heat Treatment | Carburizing and Quenching | Ground Tooth | Presence | Surface Treatment | No |
Accuracy Grade(* New JIS) | Class 1 | Shaft Bore Tolerance | H7 | Spiral Angle(deg) | 35 |
Material (Details) | SCM415 |
Please check the type/dimensions/specifications of the part MMSG2.5-20RJ17 in the Ground Spiral Bevel Gear MMSG series.
Part Number |
---|
MMSG2-25L |
MMSG2-25LJ12 |
MMSG2-25LJ14 |
MMSG2.5-20RJ18 |
MMSG2.5-20RJ19 |
MMSG2.5-20RJ20 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Module | Number of Teeth (Teeth) | Shaft Bore Config. | Tooth Width (mm) | Hole diameter / shaft diameter (Ø) | Twisting Direction | Keyway (mm) | Size of Screw Hole | Screw Hole Dimensions (mm) | Shaft Hole Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,760.29 | 1 Piece(s) | 4 Day(s) | 10 | 2 | 25 | Round hole | 11 | 12 | L | No | - | - | Pilot Hole Product | ||
฿ 5,346.00 | 1 Piece(s) | 7 Day(s) | 10 | 2 | 25 | Keyway + Tap | 11 | 12 | L | 4×1.8 | 5.5 | M4 | Finished product | ||
฿ 5,785.76 | 1 Piece(s) | 7 Day(s) | 10 | 2 | 25 | Keyway + Tap | 11 | 14 | L | 5×2.3 | 5.5 | M4 | Finished product | ||
฿ 6,513.08 | 1 Piece(s) | 7 Day(s) | 10 | 2.5 | 20 | Keyway + Tap | 11 | 18 | R | 6×2.8 | 8 | M5 | Finished product | ||
฿ 6,512.17 | 1 Piece(s) | 7 Day(s) | 10 | 2.5 | 20 | Keyway + Tap | 11 | 19 | R | 6×2.8 | 8 | M5 | Finished product | ||
฿ 6,511.26 | 1 Piece(s) | 7 Day(s) | 10 | 2.5 | 20 | Keyway + Tap | 11 | 20 | R | 6×2.8 | 8 | M5 | Finished product |
How can we improve?
How can we improve?