(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· C3604 made, precision JISN8 grade, free-cut brass spur gear.
· M0.5 to 1 size, fine pitch spur gear for light loads.
· Products not in the standard lineup can also be specially ordered with short lead-times.
Part Number |
---|
BSS0.8-40 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Hole diameter, Shaft diameter (Ø) | Gear Shape | Number of Teeth (Teeth) | Module | Tooth Width (mm) | Shaft Bore Tolerance | Shaft Bore Config. | Diameter of Hub (φ) | Length of Hub (mm) | Tapped Hole Size | Set screw (accessories) | Pilot Hole Product, Completed Product |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 594.20 ฿ 312.55 | GEARS BSS | 1 Piece(s) | Same day | 10 | 5 | Shape B | 40 | 0.8 | 4 | H7 | Round hole | 20 | 8 | NA | NA | Pilot Hole Product |
Loading...
Material | Brass | Surface Treatment | No | Heat Treatment | No |
---|---|---|---|---|---|
Ground Tooth | No | Bearing | No | Backlash | Presence |
Metal Bushing | No | Accuracy Grade(Old JIS) | N8 | Keyway (width × depth)(mm) | NA |
Material (Details) | C3604 |
Please check the type/dimensions/specifications of the part BSS0.8-40 in the Spur Gear BSS series.
Part Number |
---|
BSS0.5-20A |
BSS0.5-22A |
BSS0.5-24B |
BSS1-16B |
BSS1-18B |
BSS1-20C |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Hole diameter, Shaft diameter (Ø) | Gear Shape | Number of Teeth (Teeth) | Module | Tooth Width (mm) | Shaft Bore Tolerance | Shaft Bore Config. | Diameter of Hub (φ) | Length of Hub (mm) | Tapped Hole Size | Set screw (accessories) | Pilot Hole Product, Completed Product |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 302.10 | 1 Piece(s) | 3 Day(s) | 10 | 3 | K-Shaped | 20 | 0.5 | 3 | H7 | Round hole+tap | 11 | 11 | M3 | M3×2.5 | Finished product | ||
฿ 303.83 | 1 Piece(s) | 4 Day(s) | 10 | 3 | Shape B | 22 | 0.5 | 3 | H7 | Round hole+tap | 9 | 7 | M3 | M3×2.5 | Finished product | ||
฿ 316.68 | 1 Piece(s) | 4 Day(s) | 10 | 4 | Shape B | 24 | 0.5 | 3 | H7 | Round hole+tap | 10 | 7 | M3 | M3×3.5 | Finished product | ||
฿ 405.60 | 1 Piece(s) | 3 Day(s) | 10 | 5 | Shape B | 16 | 1 | 6 | H7 | Round hole+tap | 12 | 8 | M4 | M4×4 | Finished product | ||
฿ 452.49 | 1 Piece(s) | 3 Day(s) | 10 | 6 | Shape B | 18 | 1 | 6 | H7 | Round hole+tap | 15 | 8 | M4 | M4×4 | Finished product | ||
฿ 483.70 | 1 Piece(s) | 3 Day(s) | 10 | 6 | Shape B | 20 | 1 | 6 | H7 | Round hole+tap | 16 | 8 | M4 | M4×4 | Finished product |
How can we improve?
How can we improve?