1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spur Gear BSS

Spur Gear BSS
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 267.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· C3604 made, precision JISN8 grade, free-cut brass spur gear.
· M0.5 to 1 size, fine pitch spur gear for light loads.
· Products not in the standard lineup can also be specially ordered with short lead-times.

Part Number
BSS0.5-15A
BSS0.5-16A
BSS0.5-20
BSS0.5-20A
BSS0.5-22A
BSS0.5-24B
BSS0.5-25
BSS0.5-30
BSS0.5-30A
BSS0.5-30B
BSS0.5-30C
BSS0.5-38A
BSS0.5-40
BSS0.5-50A
BSS0.8-20
BSS0.8-20-H-6
BSS0.8-20-H-7
BSS0.8-20-H-8
BSS0.8-20-H-9
BSS0.8-20-P-6
BSS0.8-20-P-7
BSS0.8-24B
BSS0.8-25
BSS0.8-30
BSS0.8-30A
BSS0.8-40SALE
BSS1-16B
BSS1-18B
BSS1-20C
BSS1-30B
BSS1-40A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSHole diameter, Shaft diameter
(Ø)
Gear Shape Number of Teeth
(Teeth)
Module Tooth Width
(mm)
Shaft Bore Tolerance Shaft Bore Config. Diameter of Hub
(φ)
Length of Hub
(mm)
Tapped Hole Size Set screw (accessories) Pilot Hole Product, Completed Product

฿ 267.62

KHK GEARS BSS 1 Piece(s) 3 Day(s) 103K-Shaped150.53H7Round hole+tap8.511M3M3×2.5Finished product

฿ 267.52

KHK GEARS BSS 1 Piece(s) 3 Day(s) 103K-Shaped160.53H7Round hole+tap911M3M3×2.5Finished product

฿ 280.16

KHK GEARS BSS 1 Piece(s) 3 Day(s) 104Shape B200.53H7Round hole8.57NANAPilot Hole Product

฿ 302.10

KHK GEARS BSS 1 Piece(s) 3 Day(s) 103K-Shaped200.53H7Round hole+tap1111M3M3×2.5Finished product

฿ 303.83

KHK GEARS BSS 1 Piece(s) 4 Day(s) 103Shape B220.53H7Round hole+tap97M3M3×2.5Finished product

฿ 316.68

KHK GEARS BSS 1 Piece(s) 4 Day(s) 104Shape B240.53H7Round hole+tap107M3M3×3.5Finished product

฿ 316.84

KHK GEARS BSS 1 Piece(s) 4 Day(s) 104Shape B250.53H7Round hole117NANAPilot Hole Product

฿ 360.31

KHK GEARS BSS 1 Piece(s) 3 Day(s) 104Shape B300.53H7Round hole137NANAPilot Hole Product

฿ 348.20

KHK GEARS BSS 1 Piece(s) 4 Day(s) 103Shape B300.53H7Round hole+tap127M3M3×3.5Finished product

฿ 363.11

KHK GEARS BSS 1 Piece(s) 4 Day(s) 104Shape B300.53H7Round hole+tap127M3M3×3.5Finished product

฿ 377.09

KHK GEARS BSS 1 Piece(s) 3 Day(s) 105Shape B300.53H7Round hole+tap127M4M4×3.5Finished product

฿ 439.33

KHK GEARS BSS 1 Piece(s) 4 Day(s) 104Shape B380.53H7Round hole+tap167M3M3×3.5Finished product

฿ 436.73

KHK GEARS BSS 1 Piece(s) 3 Day(s) 104Shape B400.53H7Round hole177NANAPilot Hole Product

฿ 513.92

KHK GEARS BSS 1 Piece(s) 4 Day(s) 104Shape B500.53H7Round hole+tap227M3M3×3.5Finished product

฿ 355.26

KHK GEARS BSS 1 Piece(s) 3 Day(s) 105Shape B200.84H7Round hole13.58NANAPilot Hole Product

฿ 683.76

KHK SPUR GEARS ALTERATION 1 Piece(s) 12 Day(s) 106Shape B200.86-Round hole288NANAFinished product

฿ 683.76

KHK SPUR GEARS ALTERATION 1 Piece(s) 12 Day(s) 107Shape B200.86-Round hole288NANAFinished product

฿ 683.76

KHK SPUR GEARS ALTERATION 1 Piece(s) 12 Day(s) 108Shape B200.86-Round hole288NANAFinished product

฿ 683.76

KHK SPUR GEARS ALTERATION 1 Piece(s) 12 Day(s) 109Shape B200.86-Round hole288NANAFinished product

฿ 780.26

KHK SPUR GEARS ALTERATION 1 Piece(s) 12 Day(s) 106Shape B200.86-Round hole+tap288M4M4×3Finished product

฿ 780.26

KHK SPUR GEARS ALTERATION 1 Piece(s) 12 Day(s) 107Shape B200.86-Round hole+tap288M4M4×3Finished product

฿ 489.98

KHK GEARS BSS 1 Piece(s) 4 Day(s) 105Shape B240.84H7Round hole+tap168M4M4×4Finished product

฿ 461.42

KHK GEARS BSS 1 Piece(s) 4 Day(s) 105Shape B250.84H7Round hole178NANAPilot Hole Product

฿ 504.70

KHK GEARS BSS 1 Piece(s) 4 Day(s) 105Shape B300.84H7Round hole208NANAPilot Hole Product

฿ 539.54

KHK GEARS BSS 1 Piece(s) 3 Day(s) 104Shape B300.84H7Round hole+tap208M3M3×4Finished product

฿ 594.20

฿ 312.55

GEARS BSS 1 Piece(s) Same day 105Shape B400.84H7Round hole208NANAPilot Hole Product

฿ 405.60

KHK GEARS BSS 1 Piece(s) 3 Day(s) 105Shape B1616H7Round hole+tap128M4M4×4Finished product

฿ 452.49

KHK GEARS BSS 1 Piece(s) 3 Day(s) 106Shape B1816H7Round hole+tap158M4M4×4Finished product

฿ 483.70

KHK GEARS BSS 1 Piece(s) 3 Day(s) 106Shape B2016H7Round hole+tap168M4M4×4Finished product

฿ 629.03

GEARS BSS 1 Piece(s) 3 Day(s) 106Shape B3016H7Round hole+tap258M4M4×4Finished product

฿ 1,011.35

KHK GEARS BSS 1 Piece(s) 4 Day(s) 106Shape B4016H7Round hole+tap288M4M4×4Finished product

Loading...

  1. 1

Basic Information

Material Brass Surface Treatment No Heat Treatment No
Ground Tooth No Bearing No Backlash Presence
Metal Bushing No Accuracy Grade(Old JIS) N8 Keyway (width × depth)(mm) NA
Material (Details) C3604