(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SSY cut boss part of spur gear, and tooth width is 6 mm solid shape. Thin type gear with reduced material costs for light loads.
Gear Shape | Shape A | Module | 1 | Tooth Width(mm) | 6 |
---|---|---|---|---|---|
Material | Steel | Surface Treatment | Black oxide finish | Heat Treatment | No |
Ground Tooth | No | Backlash | Presence | Shaft Bore Tolerance | H7 |
Metal Bushing | No | Accuracy Grade(Old JIS) | N8 | Shaft Bore Config. | Round hole |
Diameter of Hub(φ) | - | Length of Hub(mm) | - | Material (Details) | S45C |
Shaft Hole Specifications | Pilot Hole Product |
Please check the type/dimensions/specifications of the part SSAY1-20 in the Spur Gear SSAY series.
Part Number |
---|
SSAY1-100 |
SSAY1-24 |
SSAY1-25 |
SSAY1-28 |
SSAY1-30 |
SSAY1-32 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Hole diameter, Shaft diameter (Ø) | Number of Teeth (Teeth) |
---|---|---|---|---|---|---|---|
฿ 818.22 | 1 Piece(s) | 3 Day(s) | 10 | 10 | 100 | ||
฿ 231.02 | 1 Piece(s) | 4 Day(s) | 10 | 6 | 24 | ||
฿ 297.28 | 1 Piece(s) | Same day | 10 | 6 | 25 | ||
฿ 249.19 | 1 Piece(s) | 4 Day(s) | 10 | 6 | 28 | ||
฿ 269.67 | 1 Piece(s) | 3 Day(s) | 10 | 6 | 30 | ||
฿ 283.84 | 1 Piece(s) | 4 Day(s) | 10 | 6 | 32 |
How can we improve?
How can we improve?