(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The low cost, highly applicable spur gear offers a wide variety of modules, the number of tooth, etc.
[Features]
·With S45C steel and JIS N8 class accuracy, this spur gear is reasonable and offers the widest variety among standard gears.
·Black oxide coating has been applied as rust prevention.
·The variation includes from fine pitch to large modules, which is Module 0.5 to 10 or the tooth quantity of 12 to 200 sheets.
[Application]
·Ideal for general industrial machines such as machine tools, conveyors, and lifting devices.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Hole diameter, Shaft diameter (Ø) | Gear Shape | Number of Teeth (Teeth) | Module | Tooth Width (mm) | Ground Tooth | Accuracy Grade (Old JIS) | Shaft Bore Config. | Diameter of Hub (φ) | Length of Hub (mm) | Keyway (width × depth) (mm) | Set screw (accessories) | Pilot Hole Product, Completed Product |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 301.48 | KHK GEARS SS | 1 Piece(s) | 3 Day(s) | 10 | 3 | K-Shaped | 15 | 0.5 | 5 | No | N8 | Round hole+tap | 8.5 | 11 | No | M3 | Finished product | ||
฿ 326.59 | KHK GEARS SS | 1 Piece(s) | 3 Day(s) | 10 | 4 | K-Shaped | 18 | 0.5 | 5 | No | N8 | Round hole+tap | 10 | 11 | No | M3 | Finished product | ||
฿ 312.92 | KHK GEARS SS | 1 Piece(s) | 3 Day(s) | 10 | 3 | K-Shaped | 20 | 0.5 | 5 | No | N8 | Round hole+tap | 11 | 11 | No | M3 | Finished product | ||
฿ 298.76 | KHK GEARS SS | 1 Piece(s) | 4 Day(s) | 10 | 4 | K-Shaped | 20 | 0.5 | 5 | No | N8 | Round hole+tap | 11 | 11 | No | M3 | Finished product | ||
฿ 321.69 | KHK GEARS SS | 1 Piece(s) | 4 Day(s) | 10 | 4 | K-Shaped | 22 | 0.5 | 5 | No | N8 | Round hole+tap | 12 | 11 | No | M3 | Finished product | ||
฿ 334.70 | KHK GEARS SS | 1 Piece(s) | 3 Day(s) | 10 | 4 | K-Shaped | 24 | 0.5 | 5 | No | N8 | Round hole+tap | 13 | 11 | No | M3 | Finished product | ||
฿ 348.52 | KHK GEARS SS | 1 Piece(s) | Same day | 10 | 5 | K-Shaped | 24 | 0.5 | 5 | No | N8 | Round hole+tap | 13 | 11 | No | M4 | Finished product | ||
฿ 342.56 | KHK GEARS SS | 1 Piece(s) | 5 Day(s) | 10 | 5 | K-Shaped | 25 | 0.5 | 5 | No | N8 | Round hole+tap | 13.5 | 11 | No | M4 | Finished product | ||
฿ 371.73 | KHK GEARS SS | 1 Piece(s) | 4 Day(s) | 10 | 4 | Shape B | 28 | 0.5 | 5 | No | N8 | Round hole+tap | 12 | 7 | No | M3 | Finished product | ||
฿ 397.28 | KHK GEARS SS | 1 Piece(s) | 4 Day(s) | 10 | 5 | Shape B | 30 | 0.5 | 5 | No | N8 | Round hole+tap | 13 | 7 | No | M4 | Finished product | ||
฿ 506.44 | KHK GEARS SS | 1 Piece(s) | 3 Day(s) | 10 | 6 | Shape B | 50 | 0.5 | 5 | No | N8 | Round hole+tap | 22 | 7 | No | M4 | Finished product | ||
฿ 494.01 | KHK GEARS SS | 1 Piece(s) | 4 Day(s) | 10 | 5 | Shape B | 54 | 0.5 | 5 | No | N8 | Round hole+tap | 25 | 7 | No | M4 | Finished product | ||
฿ 534.49 | KHK GEARS SS | 1 Piece(s) | 3 Day(s) | 10 | 6 | Shape B | 60 | 0.5 | 5 | No | N8 | Round hole+tap | 28 | 7 | No | M4 | Finished product | ||
฿ 638.13 | KHK GEARS SS | 1 Piece(s) | 3 Day(s) | 10 | 6 | Shape B | 80 | 0.5 | 5 | No | N8 | Round hole+tap | 28 | 7 | No | M4 | Finished product | ||
฿ 637.82 | KHK GEARS SS | 1 Piece(s) | 3 Day(s) | 10 | 8 | Shape B | 80 | 0.5 | 5 | No | N8 | Round hole+tap | 28 | 7 | No | M5 | Finished product | ||
฿ 878.61 | KHK GEARS SS | 1 Piece(s) | 3 Day(s) | 10 | 8 | Shape B | 120 | 0.5 | 5 | No | N8 | Round hole+tap | 28 | 7 | No | M5 | Finished product | ||
฿ 357.32 | KHK GEARS SS | 1 Piece(s) | 3 Day(s) | 10 | 5 | K-Shaped | 15 | 0.8 | 8 | No | N8 | Round hole+tap | 13.6 | 14 | No | M4 | Finished product | ||
฿ 398.89 | KHK GEARS SS | 1 Piece(s) | 3 Day(s) | 10 | 5 | Shape B | 20 | 0.8 | 8 | No | N8 | Round hole+tap | 13 | 8 | No | M4 | Finished product | ||
฿ 438.60 | GEARS SS | 1 Piece(s) | Same day | 10 | 6 | Shape B | 20 | 0.8 | 8 | No | N8 | Round hole+tap | 13 | 8 | No | M4 | Finished product | ||
฿ 395.56 ฿ 223.37 | GEARS SS | 1 Piece(s) | Same day | 10 | 6 | Shape B | 21 | 0.8 | 8 | No | N8 | Round hole+tap | 14 | 8 | No | M4 | Finished product | ||
฿ 425.71 ฿ 225.92 | GEARS SS | 1 Piece(s) | Same day | 10 | 6 | Shape B | 23 | 0.8 | 8 | No | N8 | Round hole+tap | 15 | 8 | No | M4 | Finished product | ||
฿ 455.01 | KHK GEARS SS | 1 Piece(s) | 3 Day(s) | 10 | 5 | Shape B | 25 | 0.8 | 8 | No | N8 | Round hole+tap | 16 | 8 | No | M4 | Finished product | ||
฿ 459.20 | KHK GEARS SS | 1 Piece(s) | 4 Day(s) | 10 | 6 | Shape B | 28 | 0.8 | 8 | No | N8 | Round hole+tap | 18 | 8 | No | M4 | Finished product | ||
฿ 478.66 | KHK GEARS SS | 1 Piece(s) | 3 Day(s) | 10 | 5 | Shape B | 30 | 0.8 | 8 | No | N8 | Round hole+tap | 20 | 8 | No | M4 | Finished product | ||
฿ 478.04 | KHK GEARS SS | 1 Piece(s) | 3 Day(s) | 10 | 8 | Shape B | 30 | 0.8 | 8 | No | N8 | Round hole+tap | 20 | 8 | No | M5 | Finished product | ||
฿ 564.07 | KHK GEARS SS | 1 Piece(s) | 3 Day(s) | 10 | 6 | Shape B | 40 | 0.8 | 8 | No | N8 | Round hole+tap | 28 | 8 | No | M4 | Finished product | ||
฿ 557.55 | KHK GEARS SS | 1 Piece(s) | 4 Day(s) | 10 | 6 | Shape B | 45 | 0.8 | 8 | No | N8 | Round hole+tap | 28 | 8 | No | M4 | Finished product | ||
฿ 239.32 ฿ 177.34 | KHK GEARS SS | 1 Piece(s) | Same day | 10 | 8 | K-Shaped | 15 | 1 | 10 | No | N8 | Round hole | 17 | 20 | No | No | Pilot Hole Product | ||
฿ 550.49 | KHK SPUR GEARS ALTERATION | 1 Piece(s) | 12 Day(s) | 10 | 9 | Shape B | 15 | 1 | 10 | No | N8 | Round hole | 17 | 20 | No | No | Finished product | ||
฿ 550.49 | KHK SPUR GEARS ALTERATION | 1 Piece(s) | 12 Day(s) | 10 | 10 | Shape B | 15 | 1 | 10 | No | N8 | Round hole | 17 | 20 | No | No | Finished product | ||
฿ 646.98 | KHK SPUR GEARS ALTERATION | 1 Piece(s) | 12 Day(s) | 10 | 8 | Shape B | 15 | 1 | 10 | No | N8 | Round hole+tap | 17 | 20 | No | M4 | Finished product | ||
฿ 646.98 | KHK SPUR GEARS ALTERATION | 1 Piece(s) | 12 Day(s) | 10 | 9 | Shape B | 15 | 1 | 10 | No | N8 | Round hole+tap | 17 | 20 | No | M4 | Finished product | ||
฿ 646.98 | KHK SPUR GEARS ALTERATION | 1 Piece(s) | 12 Day(s) | 10 | 10 | Shape B | 15 | 1 | 10 | No | N8 | Round hole+tap | 17 | 20 | No | M4 | Finished product | ||
฿ 315.23 | KHK GEARS SS | 1 Piece(s) | 3 Day(s) | 10 | 5 | K-Shaped | 15 | 1 | 10 | No | N8 | Round hole+tap | 17 | 20 | No | M4 | Finished product | ||
฿ 314.95 | GEARS SS | 1 Piece(s) | 10 Day(s) | 10 | 6 | K-Shaped | 15 | 1 | 10 | No | N8 | Round hole+tap | 17 | 20 | No | M4 | Finished product | ||
฿ 244.48 | KHK GEARS SS | 1 Piece(s) | 3 Day(s) | 10 | 8 | K-Shaped | 16 | 1 | 10 | No | N8 | Round hole | 18 | 20 | No | No | Pilot Hole Product | ||
฿ 554.72 | KHK SPUR GEARS ALTERATION | 1 Piece(s) | 12 Day(s) | 10 | 9 | Shape B | 16 | 1 | 10 | No | N8 | Round hole | 18 | 20 | No | No | Finished product | ||
฿ 554.72 | KHK SPUR GEARS ALTERATION | 1 Piece(s) | 12 Day(s) | 10 | 10 | Shape B | 16 | 1 | 10 | No | N8 | Round hole | 18 | 20 | No | No | Finished product | ||
฿ 554.72 | KHK SPUR GEARS ALTERATION | 1 Piece(s) | 12 Day(s) | 10 | 11 | Shape B | 16 | 1 | 10 | No | N8 | Round hole | 18 | 20 | No | No | Finished product | ||
฿ 554.72 | KHK SPUR GEARS ALTERATION | 1 Piece(s) | 12 Day(s) | 10 | 12 | Shape B | 16 | 1 | 10 | No | N8 | Round hole | 18 | 20 | No | No | Finished product | ||
฿ 771.81 | KHK SPUR GEARS ALTERATION | 1 Piece(s) | 12 Day(s) | 10 | 8 | Shape B | 16 | 1 | 10 | No | N8 | Keyway + Tap | 18 | 20 | 3X1.4 | M4 | Finished product | ||
฿ 651.20 | KHK SPUR GEARS ALTERATION | 1 Piece(s) | 12 Day(s) | 10 | 8 | Shape B | 16 | 1 | 10 | No | N8 | Round hole+tap | 18 | 20 | No | M4 | Finished product | ||
฿ 651.20 | KHK SPUR GEARS ALTERATION | 1 Piece(s) | 12 Day(s) | 10 | 9 | Shape B | 16 | 1 | 10 | No | N8 | Round hole+tap | 18 | 20 | No | M4 | Finished product | ||
฿ 651.20 | KHK SPUR GEARS ALTERATION | 1 Piece(s) | 12 Day(s) | 10 | 10 | Shape B | 16 | 1 | 10 | No | N8 | Round hole+tap | 18 | 20 | No | M4 | Finished product | ||
฿ 651.20 | KHK SPUR GEARS ALTERATION | 1 Piece(s) | 12 Day(s) | 10 | 11 | Shape B | 16 | 1 | 10 | No | N8 | Round hole+tap | 18 | 20 | No | M4 | Finished product | ||
฿ 651.20 | KHK SPUR GEARS ALTERATION | 1 Piece(s) | 12 Day(s) | 10 | 12 | Shape B | 16 | 1 | 10 | No | N8 | Round hole+tap | 18 | 20 | No | M4 | Finished product | ||
฿ 320.24 | KHK GEARS SS | 1 Piece(s) | 3 Day(s) | 10 | 6 | K-Shaped | 16 | 1 | 10 | No | N8 | Round hole+tap | 18 | 20 | No | M4 | Finished product | ||
฿ 256.83 | KHK GEARS SS | 1 Piece(s) | 3 Day(s) | 10 | 8 | K-Shaped | 17 | 1 | 10 | No | N8 | Round hole | 19 | 20 | No | No | Pilot Hole Product | ||
฿ 267.36 | KHK GEARS SS | 1 Piece(s) | 3 Day(s) | 10 | 8 | K-Shaped | 18 | 1 | 10 | No | N8 | Round hole | 20 | 20 | No | No | Pilot Hole Product | ||
฿ 566.78 | KHK SPUR GEARS ALTERATION | 1 Piece(s) | 12 Day(s) | 10 | 9 | Shape B | 18 | 1 | 10 | No | N8 | Round hole | 20 | 20 | No | No | Finished product | ||
฿ 566.78 | KHK SPUR GEARS ALTERATION | 1 Piece(s) | 12 Day(s) | 10 | 10 | Shape B | 18 | 1 | 10 | No | N8 | Round hole | 20 | 20 | No | No | Finished product | ||
฿ 566.78 | KHK SPUR GEARS ALTERATION | 1 Piece(s) | 12 Day(s) | 10 | 11 | Shape B | 18 | 1 | 10 | No | N8 | Round hole | 20 | 20 | No | No | Finished product | ||
฿ 566.78 | KHK SPUR GEARS ALTERATION | 1 Piece(s) | 12 Day(s) | 10 | 12 | Shape B | 18 | 1 | 10 | No | N8 | Round hole | 20 | 20 | No | No | Finished product | ||
฿ 783.88 | KHK SPUR GEARS ALTERATION | 1 Piece(s) | 12 Day(s) | 10 | 8 | Shape B | 18 | 1 | 10 | No | N8 | Keyway + Tap | 20 | 20 | 3X1.4 | M4 | Finished product | ||
฿ 783.88 | KHK SPUR GEARS ALTERATION | 1 Piece(s) | 12 Day(s) | 10 | 9 | Shape B | 18 | 1 | 10 | No | N8 | Keyway + Tap | 20 | 20 | 3X1.4 | M4 | Finished product | ||
฿ 783.88 | KHK SPUR GEARS ALTERATION | 1 Piece(s) | 12 Day(s) | 10 | 10 | Shape B | 18 | 1 | 10 | No | N8 | Keyway + Tap | 20 | 20 | 3X1.4 | M4 | Finished product | ||
฿ 663.26 | KHK SPUR GEARS ALTERATION | 1 Piece(s) | 12 Day(s) | 10 | 8 | Shape B | 18 | 1 | 10 | No | N8 | Round hole+tap | 20 | 20 | No | M4 | Finished product | ||
฿ 663.26 | KHK SPUR GEARS ALTERATION | 1 Piece(s) | 12 Day(s) | 10 | 9 | Shape B | 18 | 1 | 10 | No | N8 | Round hole+tap | 20 | 20 | No | M4 | Finished product | ||
฿ 663.26 | KHK SPUR GEARS ALTERATION | 1 Piece(s) | 12 Day(s) | 10 | 10 | Shape B | 18 | 1 | 10 | No | N8 | Round hole+tap | 20 | 20 | No | M4 | Finished product | ||
฿ 663.26 | KHK SPUR GEARS ALTERATION | 1 Piece(s) | 12 Day(s) | 10 | 11 | Shape B | 18 | 1 | 10 | No | N8 | Round hole+tap | 20 | 20 | No | M4 | Finished product | ||
฿ 663.26 | KHK SPUR GEARS ALTERATION | 1 Piece(s) | 12 Day(s) | 10 | 12 | Shape B | 18 | 1 | 10 | No | N8 | Round hole+tap | 20 | 20 | No | M4 | Finished product | ||
฿ 263.04 | KHK GEARS SS | 1 Piece(s) | 3 Day(s) | 10 | 8 | K-Shaped | 19 | 1 | 10 | No | N8 | Round hole | 21 | 20 | No | No | Pilot Hole Product | ||
฿ 242.45 | GEARS SS | 1 Piece(s) | Same day | 10 | 8 | Shape B | 20 | 1 | 10 | No | N8 | Round hole | 16 | 10 | No | No | Pilot Hole Product | ||
฿ 575.21 | KHK SPUR GEARS ALTERATION | 1 Piece(s) | 12 Day(s) | 10 | 9 | Shape B | 20 | 1 | 10 | No | N8 | Round hole | 16 | 10 | No | No | Finished product | ||
฿ 575.21 | KHK SPUR GEARS ALTERATION | 1 Piece(s) | 12 Day(s) | 10 | 10 | Shape B | 20 | 1 | 10 | No | N8 | Round hole | 16 | 10 | No | No | Finished product | ||
฿ 671.71 | KHK SPUR GEARS ALTERATION | 1 Piece(s) | 12 Day(s) | 10 | 8 | Shape B | 20 | 1 | 10 | No | N8 | Round hole+tap | 16 | 10 | No | M4 | Finished product | ||
฿ 671.71 | KHK SPUR GEARS ALTERATION | 1 Piece(s) | 12 Day(s) | 10 | 9 | Shape B | 20 | 1 | 10 | No | N8 | Round hole+tap | 16 | 10 | No | M4 | Finished product | ||
฿ 671.71 | KHK SPUR GEARS ALTERATION | 1 Piece(s) | 12 Day(s) | 10 | 10 | Shape B | 20 | 1 | 10 | No | N8 | Round hole+tap | 16 | 10 | No | M4 | Finished product | ||
฿ 422.07 | GEARS SS | 1 Piece(s) | 3 Day(s) | 10 | 5 | Shape B | 20 | 1 | 10 | No | N8 | Round hole+tap | 16 | 10 | No | M4 | Finished product | ||
฿ 408.12 | GEARS SS | 1 Piece(s) | Same day | 10 | 6 | Shape B | 20 | 1 | 10 | No | N8 | Round hole+tap | 16 | 10 | No | M4 | Finished product | ||
฿ 338.77 | KHK GEARS SS | 1 Piece(s) | 3 Day(s) | 10 | 8 | Shape B | 20 | 1 | 10 | No | N8 | Round hole+tap | 16 | 10 | No | M5 | Finished product | ||
฿ 275.37 | KHK GEARS SS | 1 Piece(s) | 4 Day(s) | 10 | 8 | Shape B | 21 | 1 | 10 | No | N8 | Round hole | 17 | 10 | No | No | Pilot Hole Product | ||
฿ 287.29 ฿ 174.47 | GEARS SS | 1 Piece(s) | Same day | 10 | 8 | Shape B | 22 | 1 | 10 | No | N8 | Round hole | 18 | 10 | No | No | Pilot Hole Product | ||
฿ 583.66 | KHK SPUR GEARS ALTERATION | 1 Piece(s) | 12 Day(s) | 10 | 9 | Shape B | 22 | 1 | 10 | No | N8 | Round hole | 18 | 10 | No | No | Finished product | ||
฿ 583.66 | KHK SPUR GEARS ALTERATION | 1 Piece(s) | 12 Day(s) | 10 | 10 | Shape B | 22 | 1 | 10 | No | N8 | Round hole | 18 | 10 | No | No | Finished product | ||
฿ 583.66 | KHK SPUR GEARS ALTERATION | 1 Piece(s) | 12 Day(s) | 10 | 11 | Shape B | 22 | 1 | 10 | No | N8 | Round hole | 18 | 10 | No | No | Finished product | ||
฿ 583.66 | KHK SPUR GEARS ALTERATION | 1 Piece(s) | 12 Day(s) | 10 | 12 | Shape B | 22 | 1 | 10 | No | N8 | Round hole | 18 | 10 | No | No | Finished product | ||
฿ 800.75 | KHK SPUR GEARS ALTERATION | 1 Piece(s) | 12 Day(s) | 10 | 8 | Shape B | 22 | 1 | 10 | No | N8 | Keyway + Tap | 18 | 10 | 3X1.4 | M4 | Finished product | ||
฿ 680.15 | KHK SPUR GEARS ALTERATION | 1 Piece(s) | 12 Day(s) | 10 | 8 | Shape B | 22 | 1 | 10 | No | N8 | Round hole+tap | 18 | 10 | No | M4 | Finished product | ||
฿ 680.15 | KHK SPUR GEARS ALTERATION | 1 Piece(s) | 12 Day(s) | 10 | 9 | Shape B | 22 | 1 | 10 | No | N8 | Round hole+tap | 18 | 10 | No | M4 | Finished product | ||
฿ 680.15 | KHK SPUR GEARS ALTERATION | 1 Piece(s) | 12 Day(s) | 10 | 10 | Shape B | 22 | 1 | 10 | No | N8 | Round hole+tap | 18 | 10 | No | M4 | Finished product | ||
฿ 680.15 | KHK SPUR GEARS ALTERATION | 1 Piece(s) | 12 Day(s) | 10 | 11 | Shape B | 22 | 1 | 10 | No | N8 | Round hole+tap | 18 | 10 | No | M4 | Finished product | ||
฿ 680.15 | KHK SPUR GEARS ALTERATION | 1 Piece(s) | 12 Day(s) | 10 | 12 | Shape B | 22 | 1 | 10 | No | N8 | Round hole+tap | 18 | 10 | No | M4 | Finished product | ||
฿ 273.66 | KHK GEARS SS | 1 Piece(s) | 3 Day(s) | 10 | 8 | Shape B | 23 | 1 | 10 | No | N8 | Round hole | 18 | 10 | No | No | Pilot Hole Product | ||
฿ 280.90 | KHK GEARS SS | 1 Piece(s) | 3 Day(s) | 10 | 8 | Shape B | 24 | 1 | 10 | No | N8 | Round hole | 20 | 10 | No | No | Pilot Hole Product | ||
฿ 587.88 | KHK SPUR GEARS ALTERATION | 1 Piece(s) | 12 Day(s) | 10 | 9 | Shape B | 24 | 1 | 10 | No | N8 | Round hole | 20 | 10 | No | No | Finished product | ||
฿ 587.88 | KHK SPUR GEARS ALTERATION | 1 Piece(s) | 12 Day(s) | 10 | 10 | Shape B | 24 | 1 | 10 | No | N8 | Round hole | 20 | 10 | No | No | Finished product | ||
฿ 587.88 | KHK SPUR GEARS ALTERATION | 1 Piece(s) | 12 Day(s) | 10 | 11 | Shape B | 24 | 1 | 10 | No | N8 | Round hole | 20 | 10 | No | No | Finished product | ||
฿ 587.88 | KHK SPUR GEARS ALTERATION | 1 Piece(s) | 12 Day(s) | 10 | 12 | Shape B | 24 | 1 | 10 | No | N8 | Round hole | 20 | 10 | No | No | Finished product | ||
฿ 587.88 | KHK SPUR GEARS ALTERATION | 1 Piece(s) | 12 Day(s) | 10 | 13 | Shape B | 24 | 1 | 10 | No | N8 | Round hole | 20 | 10 | No | No | Finished product |
Loading...
Material | Steel | Surface Treatment | Black oxide finish | Heat Treatment | No |
---|---|---|---|---|---|
Bearing | No | Backlash | Presence | Shaft Bore Tolerance | H7 |
Metal Bushing | No | Material (Details) | S45C | Hardened Tooth Surface | N/A |
How can we improve?
How can we improve?