(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A rust-resistant spur gear fixed to the boss part of a PS spur gear by a fusion joint using SUS303 steel.
[Features]
· The high performance plastic gear has its toothing made of MC901 plastic, ideal for rust intolerant equipment, such as food machinery and electronic equipment.
· It is a high-performance plastic gear that can be used without lubrication.
· It is a product that has good external appearance given that it has no bolts or nuts, being fixed by fusion joint to the boss.
· Compared to all-resin gears, changes in the size due to temperature variations are kept small.
[Applications]
· Machines and instruments which are intolerant to rusting such as food machines and electronic instruments or when desiring to use without lubrication.
Part Number |
---|
PU1-30 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Hole diameter, Shaft diameter (Ø) | Number of Teeth (Teeth) | Module | Tooth Width (mm) | Shaft Bore Config. | Diameter of Hub (φ) | Length of Hub (mm) | Keyway (width × depth) (mm) | Shaft Hole Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,638.18 | KHK GEARS PU | 1 Piece(s) | 4 Day(s) | 10 | 8 | 30 | 1 | 10 | Round hole | 20 | 10 | NA | Pilot Hole Product |
Loading...
Gear Shape | Shape B | Material | Resin | Surface Treatment | No |
---|---|---|---|---|---|
Heat Treatment | No | Ground Tooth | No | Bearing | No |
Backlash | Presence | Shaft Bore Tolerance | H7 | Metal Bushing | No |
Accuracy Grade(Old JIS) | N9 | Material (Details) | MC901 |
Please check the type/dimensions/specifications of the part PU1-30 in the Fusion Spur Gear PU series.
Part Number |
---|
PU1-30J8 |
PU1-35 |
PU1-35J10 |
PU1-35J12 |
PU1-35J8 |
PU1-40 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Hole diameter, Shaft diameter (Ø) | Number of Teeth (Teeth) | Module | Tooth Width (mm) | Shaft Bore Config. | Diameter of Hub (φ) | Length of Hub (mm) | Keyway (width × depth) (mm) | Shaft Hole Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,963.07 | 1 Piece(s) | 7 Day(s) | 10 | 8 | 30 | 1 | 10 | Round hole+tap | - | - | NA | Finished product | ||
฿ 6,033.80 | 1 Piece(s) | 4 Day(s) | 10 | 8 | 35 | 1 | 10 | Round hole | 25 | 10 | NA | Pilot Hole Product | ||
฿ 6,981.49 | 1 Piece(s) | 7 Day(s) | 10 | 10 | 35 | 1 | 10 | Keyway + Tap | - | - | 5×2.3 | Finished product | ||
฿ 6,980.74 | 1 Piece(s) | 7 Day(s) | 10 | 12 | 35 | 1 | 10 | Keyway + Tap | - | - | 5×2.3 | Finished product | ||
฿ 6,358.10 | 1 Piece(s) | 7 Day(s) | 10 | 8 | 35 | 1 | 10 | Round hole+tap | - | - | NA | Finished product | ||
฿ 6,262.73 | 1 Piece(s) | 4 Day(s) | 10 | 10 | 40 | 1 | 10 | Round hole | 25 | 10 | NA | Pilot Hole Product |
How can we improve?
How can we improve?