1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Oil Plug - OK Type (Push-in Type)

Oil Plug - OK Type (Push-in Type)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 124.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Koho Kosan push-in oil plug. [Mounting Hole Diameter (mm)]Selectable from 10, 15, 20, 25, 30, etc.

Features

●Nitrile rubber excellent in oil resistance and wear resistance is used for packing section.

Specification

●SPQ(piece):50
●Push-in Type
●Heat Resistant Temperature: 100°C

Materials

●Main Body: Polycarbonate(PC)
●Packing: Nitrile Rubber(NBR)
Part Number
OK-1
OK-2
OK-3
OK-5SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInstallation Hole Dia.
(mm)
Outer Diameter A
(mm)

฿ 124.00

KOH OIL CAP 1 Piece(s) 1 Day(s) 1020

฿ 145.00

KOH OIL CAP 1 Piece(s) 12 Day(s) 1525

฿ 157.00

KOH OIL CAP 1 Piece(s) 1 Day(s) 2030

฿ 247.00

฿ 170.11

KOH OIL CAP 1 Piece(s) Same day 3040

Loading...

  1. 1