1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Oil Plug, NK Type (Screw-in Type)

Oil Plug, NK Type (Screw-in Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 109.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Screw-in type oil stopper with air vent hole and seal.

Features

●Please use it for high-speed machines where oil foaming is intense. Because of a screw-in type, very easy to install and remove.

Specification

●Threaded Type
●Heat Resistant Temperature: 100°C

Materials

●Main Body: Polycarbonate(PC)
●Packing: Nitrile Rubber(NBR)
Part Number
NK-01
NK-1
NK-2
NK-3
NK-4
NK-5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread D Dimension A
(mm)

฿ 109.38

KOH OIL CAP 1 Piece(s) 1 Day(s) PF1/422

฿ 122.85

KOH OIL CAP 1 Piece(s) 1 Day(s) PF3/827

฿ 112.12

KOH OIL CAP 1 Piece(s) Same day PF1/232

฿ 152.85

KOH OIL CAP 1 Piece(s) Same day PF3/438

฿ 179.00

KOH OIL CAP 1 Piece(s) 1 Day(s) PF145

฿ 247.00

KOH OIL CAP 1 Piece(s) 1 Day(s) PF1 1/456

Loading...

  1. 1
 

Basic Information

Specifications With Air Bleed Hole, Seal