1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SP Type (Screw Retaining) (SP-2)

KOH OIL GAUGE

SP Type (Screw Retaining) (SP-2)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The main body is made from a special ultra-hard synthetic resin that resists damage from any kind of shock. The reflector is white and the red line is visible even in rather dark areas, so the oil level is displayed clearly. The reflection plate repels oil and resists becoming dirtied by it.

Part Number
SP-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRound-shaped Type Mounting Screw Hole Centered (Pitch)
(mm)
Round-shaped Type Mounting Screw Diameter Function Details for Level Visibility Outer Diameter A
(mm)
Mounting Screw Number of Holes Trusco Code

฿ 576.39

KOH OIL GAUGE 1 Piece(s) 3 Day(s) 28M6(P1.00)Single Line Type482102-8863

Loading...

  1. 1

Basic Information

Type Round-shaped type Circular Type Screw Type Additional Functions for Level Visibility Line
Other Added Functions No Body Material Extra Hard Special Snthetic Resin Maximum Operating Temperature(℃) 100

Please check the type/dimensions/specifications of the part SP-2 in the SP Type (Screw Retaining) series.

Products with similar specification

Part Number
SP-3
SP-3A
SP-4
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRound-shaped Type Mounting Screw Hole Centered (Pitch)
(mm)
Round-shaped Type Mounting Screw Diameter Function Details for Level Visibility Outer Diameter A
(mm)
Mounting Screw Number of Holes Trusco Code

฿ 1,063.00

1 Piece(s) 1 Day(s) 38M6(P1.00)Double Line Type564102-8871

฿ 797.46

1 Piece(s) Available 3 Day(s) 38M6(P1.00)Double Line Type562-

฿ 1,074.59

1 Piece(s) 16 Day(s) 53M8(P1.25)Double Line Type794102-8880