1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MN Type (Metal) (for Heat Resistance) (MN-1)

KOH OIL GAUGE

MN Type (Metal) (for Heat Resistance) (MN-1)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
• Please use the MN1/2 type red circle (Hinomaru) with high-speed machines prone to severe oil foaming.
• Use the reflector-less MN1/2 type if you wish to be able to view inside.
• The reflector is white, ensuring that the red circle (Hinomaru) symbol is visible even in low light.
• The reflector has oil repelling properties, so you don't need to worry about oil staining/contamination.
• Extremely easy mounting and removal, so, even if the reflector gets dirty, the body can be removed and cleaned at any time.

Part Number
MN-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRound-shaped Type Mounting Screw Diameter Dimension A
(mm)

฿ 962.98

KOH OIL GAUGE 1 Piece(s) 3 Day(s) [G1] PF138

Loading...

  1. 1

Basic Information

Type Round-shaped type Circular Type Screw-In Type Additional Functions for Level Visibility Gage Mark
Other Added Functions Heat Resistant Body Material Metal Maximum Operating Temperature(℃) 180
Function Details for Level Visibility Hinomaru (Japanese Flag) Type

Please check the type/dimensions/specifications of the part MN-1 in the MN Type (Metal) (for Heat Resistance) series.

Products with similar specification

Part Number
MN-1/2
MN-3/4
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRound-shaped Type Mounting Screw Diameter Dimension A
(mm)

฿ 778.28

1 Piece(s) 3 Day(s) [G1/2] PF1/227

฿ 905.27

1 Piece(s) 3 Day(s) [G3/4] PF3/432