(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Caster that can be directly attached to the tip of ø28 mm (28 mm diameter) CREFORM pipe.
[Features]
· The caster is widely used at production sites (manufacturing sites and food factories) as a simple improvement (kaizen) tool for manufacturing.
· Caster that can be directly attached to the tip of the CREFORM pipe.
[Applications]
· Uses a dedicated caster wrench (EK-20) for installation.
Part Number |
---|
YGR-75 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Caster Type_2 | Max. Load (N) | Types | Max. Load Mass (kg) | Eccentricity (mm) | Wheel Material | Wheel Mounting Height H (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 895.00 | ACCESSORY FOR PIPE FLAME | 1 Piece(s) | 12 Day(s) | 10 | Flexible | 392 | Free-Moving Car | 40 | 28 | Rubber | 99.5 |
Loading...
Type | Casters Body | Caster Mounting Type | Plug | Applicable Pipe Outer Diameter (Insertion Type)(φ) | 28 |
---|
Please check the type/dimensions/specifications of the part YGR-75 in the ø28 CREFORM Dedicated Metal Pipe Caster YGR and YKR series.
Part Number |
---|
YGR-100SE |
YGR-50 |
YGR-50S |
YGR-75E |
YGR-75S |
YGR-75SE |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Caster Type_2 | Max. Load (N) | Types | Max. Load Mass (kg) | Eccentricity (mm) | Wheel Material | Wheel Mounting Height H (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 963.48 | 1 Piece(s) | 3 Day(s) | 10 | Be Freely with Brake | 392 | Free-Moving Car | 40 | 30 | Electrically Conductive Rubber | 128.5 | ||
฿ 200.75 | 1 Piece(s) | 3 Day(s) | 10 | Flexible | 245 | Free-Moving Car | 25 | 20.5 | Rubber | 71 | ||
฿ 412.00 | 1 Piece(s) | 3 Day(s) | 10 | Be Freely with Brake | 245 | Free-Moving Car | 25 | 20.5 | Rubber | 71 | ||
฿ 789.07 | 1 Piece(s) | 3 Day(s) | 10 | Flexible | 392 | Free-Moving Car | 40 | 28 | Electrically Conductive Rubber | 99.5 | ||
฿ 1,015.00 | 1 Piece(s) | 12 Day(s) | 10 | Be Freely with Brake | 392 | Free-Moving Car | 40 | 28 | Rubber | 99.5 | ||
฿ 863.25 | 1 Piece(s) | 3 Day(s) | 10 | Flexible | 392 | Free-Moving Car | 40 | 28 | - | - |
How can we improve?
How can we improve?