1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sun Arrow Caster (Plastic) ø28 CREFORM Dedicated for Pipe Caster CJR (CJR-65S)

YZK ACCESSORY FOR PIPE FLAME

Sun Arrow Caster (Plastic) ø28 CREFORM Dedicated for Pipe Caster CJR (CJR-65S)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Lightweight, rust resistant and hygienic plastic caster.

[Features]
· Caster that can be directly attached to the tip of the CREFORM pipe.

Part Number
CJR-65S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCaster Type_2

฿ 957.25

YZK ACCESSORY FOR PIPE FLAME 1 Piece(s) 3 Day(s) 10Be Freely with Brake

Loading...

  1. 1

Basic Information

Type Casters Body Caster Mounting Type Plug Max. Load(N) 35
Applicable Pipe Outer Diameter (Insertion Type)(φ) 28 Types Free-Moving Car Max. Load Mass(kg) 35
Eccentricity(mm) 25

Please check the type/dimensions/specifications of the part CJR-65S in the Sun Arrow Caster (Plastic) ø28 CREFORM Dedicated for Pipe Caster CJR series.

Products with similar specification

Part Number
CJR-65
CJR-75
CJR-75S
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSCaster Type_2

฿ 823.86

1 Piece(s) 5 Day(s) 10Flexible

฿ 846.18

1 Piece(s) 3 Day(s) 10Flexible

฿ 1,012.00

1 Piece(s) 3 Day(s) 10Be Freely with Brake