1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sun Arrow Caster (Made of Plastic) Erector General Purpose Type CJF and CKF (CJF-65)

YZK ACCESSORY FOR PIPE FLAME

Sun Arrow Caster (Made of Plastic) Erector General Purpose Type CJF and CKF (CJF-65)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Lightweight, rust-resistant and hygienic plastic caster [Wheel Material] Polyurethane

Part Number
CJF-65
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCaster Type_2 Max. Load
(N)
Types Max. Load Mass
(kg)
Eccentricity
(mm)

฿ 822.92

YZK ACCESSORY FOR PIPE FLAME 1 Piece(s) 7 Day(s) 10Flexible45Free-Moving Car4525

Loading...

  1. 1

Basic Information

Type Casters Body Caster Mounting Type Plate