1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Erector Parts Caster Mounting Part Plastic Joint JG-11D

YZK ACCESSORY FOR PIPE FLAME

Erector Parts Caster Mounting Part Plastic Joint JG-11D
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 235.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Applications]·Please use it for installing CREFORM parts, casters, etc.

Part Number
JG-11DGR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 235.08

YZK ACCESSORY FOR PIPE FLAME 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Mounting Method Plug Style Type Plastic Joint Joint Type Corner
Material Plastic Applicable Pipe Dia.(φ),(Squre) 28 Corner Type L-Type-1
Operating Environment Cold Resistance Color Gray Type For Hand Cart (Caster Attachable)
Conductive Application NA