1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Erector Parts Caster Mounting Part Reinforcement Frame N-28SR

YZK ACCESSORY FOR PIPE FLAME

Erector Parts Caster Mounting Part Reinforcement Frame N-28SR
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 653.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Applications]·Please use it for installing CREFORM parts, casters, etc.

Part Number
N-28SR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 653.08

YZK ACCESSORY FOR PIPE FLAME 1 Piece(s) 5 Day(s) 10

Loading...

  1. 1

Basic Information

Mounting Method Screw fixture type Surface Treatment Trivalent Chromate Type Metal Joint
Material Steel Applicable Pipe Dia.(φ),(Squre) 28 Operating Environment Standard / Antistatic
Type Reinforced Frame/Right Side (For φ130, φ150 Caster) Conductive Application Available