(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Drive-assist ball joint (rod-end metal fitting) manufactured by AirTAC, a company having a reputation for high quality. Refueling type drive-assist ball joint.
Part Number |
---|
F-M18150U |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Screw Standard | I.D. (Ø) | Applicable cylinder internal diameter (PB) (mm) | Applicable cylinder internal diameter (ACQ) (mm) | Applicable cylinder internal diameter (MF) (mm) | Applicable cylinder internal diameter (JSI) (mm) | Thread ridge Pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 535.25 | BALL JOINT | 1 Piece(s) | 3 Day(s) | - | M18 | 18 | - | 50,63 | - | 50,63 | 1.5 |
Loading...
Type | Ball joint | Rod End Bearing Type | Standard | Main Body Material | Steel |
---|---|---|---|---|---|
Connecting Thread Shape | Female Thread | Lubrication Method | Lubrication |
Please check the type/dimensions/specifications of the part F-M18150U in the Universal (Rod End Fitting) Ball Joint series.
Part Number |
---|
F-M05080U |
F-M06100U |
F-M08125U |
F-M10125U |
F-M14150U |
F-M27200U |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Screw Standard | I.D. (Ø) | Applicable cylinder internal diameter (PB) (mm) | Applicable cylinder internal diameter (ACQ) (mm) | Applicable cylinder internal diameter (MF) (mm) | Applicable cylinder internal diameter (JSI) (mm) | Thread ridge Pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 279.35 | 1 Piece(s) | Same day | - | M5 | 5 | 12,16 | 12 | - | - | 0.8 | ||
฿ 264.71 | 1 Piece(s) | Same day | 10 | M6 | 6 | - | 16 | - | - | 1.0 | ||
฿ 151.74 | 1 Piece(s) | Same day | - | M8 | 8 | - | 20 | 20 | - | 1.25 | ||
฿ 181.55 | 1 Piece(s) | Same day | 10 | M10 | 10 | - | 25 | 25,32 | 32 | 1.25 | ||
฿ 301.94 | 1 Piece(s) | Same day | 10 | M14 | 14 | - | 32,40 | 40 | 40 | 1.5 | ||
฿ 1,194.97 | 1 Piece(s) | 3 Day(s) | - | M27 | 30 | - | - | - | 125 | 2.0 |
How can we improve?
How can we improve?