1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Hand (Parallel Opening / Closing Type) HFZ Series (Changed To HFK Series. *Standard Type Continued) (HFK16)

GRIPPERS HFZ

Air Hand (Parallel Opening / Closing Type) HFZ Series (Changed To HFK Series. *Standard Type Continued) (HFK16)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Design that integrates a linear guide is adopted, resulting in high rigidity and high precision.

Part Number
HFK16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGripping Methods Operation Method Open Dimension L1
(mm)
Closed Dimension L2
(mm)
External Gripping Force (at 0.5 MPa on Opening Side)
(N)
Internal Gripping Force (at 0.5 MPa on Closing Side)
(N)
Operating Pressure Range
(MPa)
Finger Shape Internal diameter of cylinder
(mm)
Pneumatic Fitting Diameter Applicable Sensor Switches

฿ 4,106.71

GRIPPERS HFZ 1 Piece(s) 19 Day(s) Inserted Parallel Type / Parallel Type of OpeningStandard Double Acting211534450.15~0.7Standard type16M5 × 0.8CS1-G/DS1-G/DS1-H

Loading...

  1. 1

Basic Information

Type Main Body Number of Fingers 2 pcs. Main Body Shape Square type
Environment, Applications Standard Additional Functions With linear guide / High accuracy

Please check the type/dimensions/specifications of the part HFK16 in the Air Hand (Parallel Opening / Closing Type) HFZ Series (Changed To HFK Series. *Standard Type Continued) series.

Products with similar specification

Part Number
HFK10
HFK20
HFK25
HFK32
HFK40
HFSZ10
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipGripping Methods Operation Method Open Dimension L1
(mm)
Closed Dimension L2
(mm)
External Gripping Force (at 0.5 MPa on Opening Side)
(N)
Internal Gripping Force (at 0.5 MPa on Closing Side)
(N)
Operating Pressure Range
(MPa)
Finger Shape Internal diameter of cylinder
(mm)
Pneumatic Fitting Diameter Applicable Sensor Switches

฿ 3,925.16

1 Piece(s) 19 Day(s) Parallel Type of Opening / Inserted Parallel TypeStandard Double Acting15.511.511170.2~0.7Standard type10M3 × 0.5CS1-G/DS1-G

฿ 3,202.33

1 Piece(s) Same day Parallel Type of Opening / Inserted Parallel TypeStandard Double Acting26.516.545680.15~0.7Standard type20M5 × 0.8CS1-G/DS1-G/DS1-H

฿ 5,434.84

1 Piece(s) 19 Day(s) Parallel Type of Opening / Inserted Parallel TypeStandard Double Acting33.519.5691020.15~0.7Standard type25M5 × 0.8CS1-G/DS1-G/DS1-H

฿ 7,850.32

1 Piece(s) 19 Day(s) Parallel Type of Opening / Inserted Parallel TypeStandard Double Acting48261601950.15~0.7Standard type32M5 × 0.8CS1-G/DS1-G/DS1-H

฿ 9,058.06

1 Piece(s) 19 Day(s) Parallel Type of Opening / Inserted Parallel TypeStandard Double Acting60302553200.15~0.7Standard type40M5 × 0.8CS1-G/DS1-G/DS1-H

฿ 4,167.10

1 Piece(s) 19 Day(s) Parallel Type of OpeningSingle Acting Type (Normally Close)15.511.5-130.35~0.7Standard type10M3 × 0.5CS1-G/DS1-G