1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Air Hand (Y Type) HFY Series (HFY10)

GRIPPERS HFY

Air Hand (Y Type) HFY Series (HFY10)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Y-type open/close air hand.
[Features]
· An abundant variation of sizes of inner diameter of tube is also available.
· Open/close speed of fan with built-in variable throttle.
· Allows installation from 3 directions.
· Wide operating range because of rational grip angle.
· Standard double-acting type.
· Large holding moment due to single piston structure.
· Precise positioning, improved accuracy and reliability while holding the workpiece.
· Sensor can be mounted by means of magnet.
[Applications]
· Supports various workpieces since grip angle is wide.
· High-strength finger portion because of surface treatment.

Part Number
HFY10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipExternal Gripping Force (at 0.5 MPa on Opening Side)
(N)
Internal Gripping Force (at 0.5 MPa on Closing Side)
(N)
Internal diameter of cylinder
(mm)

฿ 1,556.19

GRIPPERS HFY 1 Piece(s) Same day 29.4XP17.6XP10

Loading...

  1. 1

Basic Information

Type Main Body Gripping Methods Inserted Swing Type / Swing Type of Opening Number of Fingers 2 pcs.
Main Body Shape Square type Operation Method Standard Double Acting Open Angle(deg) 30
Closed Angle(deg) -10 Environment, Applications Standard Additional Functions No
Operating Pressure Range(MPa) 0.15::0.7 Applicable Sensor Switches CS1-G/DS1-G

Please check the type/dimensions/specifications of the part HFY10 in the Air Hand (Y Type) HFY Series series.

Products with similar specification

Part Number
HFY16
HFY20
HFY25
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipExternal Gripping Force (at 0.5 MPa on Opening Side)
(N)
Internal Gripping Force (at 0.5 MPa on Closing Side)
(N)
Internal diameter of cylinder
(mm)

฿ 1,217.67

1 Piece(s) 8 Day(s) 129XP90XP16

฿ 1,932.90

1 Piece(s) 3 Day(s) 252XP152XP20

฿ 2,179.05

1 Piece(s) Same day 473XP304XP25