1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rotary Table, HRQ Series (HRQ10)

AIRTAC ROTARY TABLE

Rotary Table, HRQ Series (HRQ10)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An air type rotary table.
[Features]
· Rack and pinion structure ensures stable motion and high-accuracy.
· Has a twin rod structure with twice the export capacity.
· Ease of mounting workpieces due to improved table processing accuracy.
· The center of the table is hollow making wiring and piping convenient.
· There are pin holes located on the both sides of body that can be used for mounting.
· Two types of screw adjustments are possible, rubber cushion and cushions with shock absorber. The maximum cushion energy of the shock absorber is 3 to 5 times more than that of the screw adjustment fixing cushion and is highly effective.
[Applications]
· Ideal for production lines requiring high-accuracy positioning.

Part Number
HRQ10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTheoretical torque (0.5Mpa)
(N・m)
Allowable Kinetic Energy
(J)
Allowable Kinetic Energy
(J)
Operating Pressure Range
(MPa)
Standard Cushion

฿ 4,545.91

AIRTAC ROTARY TABLE 1 Piece(s) Same day 1.10.01~Less than 0.10.010.1~1.010Fixed cushion

Loading...

  1. 1

Basic Information

Type Rotary Table 2-points Main Body Shape Block shape Rotating Angle Range 0 to 190°
Torque(N・m) 1~2.87 Operation Method Double piston rack and pinion double acting type Environment, Applications Standard
Rigidity, Accuracy High rigidity / high precision Valves No Ambient and Working Fluid Temperature(℃) 0~60
Pneumatic Fitting Diameter (End face port) M5X0.8 Pneumatic Fitting Diameter (Side face port) M5X0.8

Please check the type/dimensions/specifications of the part HRQ10 in the Rotary Table, HRQ Series series.

Products with similar specification

Part Number
HRQ10-A
HRQ20
HRQ20-A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipTheoretical torque (0.5Mpa)
(N・m)
Allowable Kinetic Energy
(J)
Allowable Kinetic Energy
(J)
Operating Pressure Range
(MPa)
Standard Cushion

฿ 5,784.39

1 Piece(s) Same day 1.10.01~Less than 0.10.040.1~0.610Shock Absorbers

฿ 5,207.24

1 Piece(s) 8 Day(s) 2.20.01~Less than 0.10.0250.1~1.020Fixed cushion

฿ 6,445.72

1 Piece(s) 3 Day(s) 2.20.1~Less than 10.120.1~0.620Shock Absorbers