(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Appropriate energy absorption is possible in a wide range.
·QPQ treated main body, improved abrasion resistance.
·Improved corrosion resistance, compatible with use in harsh environments.
·Compact structure, improved absorption capacity.
Part Number |
---|
ACJ-4275 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Structure | Stroke S (mm) | Mounting Screw Nominal M | Nominal Mounting Screw [M] | Max. Absorbed Energy (J) | Max. Collision Velocity (m/s) | Full Length L (Without Cap for Those with Caps) (mm) | Absorbed Energy per Minute (J/min) | Rod Tip Specification |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,978.71 | ACJ | 1 Piece(s) | 3 Day(s) | Type with Variable Absorption Ability | 75 | 42 | 42 | 1050 | 4 | 291.5 | 3500 | Plastic Caps |
Loading...
Main Body, Related Components | Shock Absorbers | Orifice Type | Single Orifice | Operating Environment | Standard |
---|---|---|---|---|---|
Body Material | Free-Cutting Steel |
Please check the type/dimensions/specifications of the part ACJ-4275 in the Auxiliary Device Shock Absorber ACA/ACJ Series series.
Part Number |
---|
ACA-0806-1 |
ACA-0806-1-N |
ACA-0806-2 |
ACA-1007-1 |
ACA-1007-2 |
ACA-1210-2 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Structure | Stroke S (mm) | Mounting Screw Nominal M | Nominal Mounting Screw [M] | Max. Absorbed Energy (J) | Max. Collision Velocity (m/s) | Full Length L (Without Cap for Those with Caps) (mm) | Absorbed Energy per Minute (J/min) | Rod Tip Specification |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 617.03 | 1 Piece(s) | Same day | Standard Shape | 6 | 8 | 8 | 3 | 4 | 45 | 90 | Plastic Caps | ||
฿ 617.03 | 1 Piece(s) | 3 Day(s) | Standard Shape | 6 | 8 | 8 | 3 | 4 | 45 | 90 | No Cap | ||
฿ 617.03 | 1 Piece(s) | Same day | Standard Shape | 6 | 8 | 8 | 3 | 2 | 45 | 90 | Plastic Caps | ||
฿ 712.26 | 1 Piece(s) | 3 Day(s) | Standard Shape | 7 | 10 | 10 | 6 | 4 | 55 | 242 | Plastic Caps | ||
฿ 712.26 | 1 Piece(s) | 3 Day(s) | Standard Shape | 7 | 10 | 10 | 6 | 2 | 55 | 242 | Plastic Caps | ||
฿ 845.81 | 1 Piece(s) | Same day | Standard Shape | 10 | 12 | 12 | 10 | 2 | 62 | 500 | Plastic Caps |
How can we improve?
How can we improve?