1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

CREFORM Placon Wide, Bracket, EF-2068

YZK ACCESSORY FOR PIPE FLAME

CREFORM Placon Wide, Bracket, EF-2068
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 108.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Optional component of the CREFORM that makes optimum utilization of the charm of the erector system through various combinations.

Part Number
EF-2068
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 108.77

YZK ACCESSORY FOR PIPE FLAME 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Material Steel (Trivalent Bright Chromate) Specifications Plug Compatible Receiving Fitting 68 Wheel outside diameter(mm) ⌀28
Conductive Application No

Please check the type/dimensions/specifications of the part EF-2068 in the CREFORM Placon Wide, Bracket, EF-2068 series.