1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

CREFORM Wide Placon, PWC Series

CREFORM Wide Placon, PWC Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,454.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

ø18 (wheel outer diameter 18 mm), wheel pitch 19 mm, straight type conveyor component.
[Features]
· Placon is an abbreviation for plastic conveyor.
· CREFORM plastic conveyor is easy to disassemble and assemble and parts are easy to replace and clean.
· A plastic conveyor that matches the era of flexibly adapting to changing manufacturing.
· A clean plastic conveyor that has no metal counterparts connected and does not generate metal powder and is also effective for quietness.
· Environment-friendly chrome-free product with excellent reuse and recyclability.
· A transfer tool that makes it easy to create a first-in-first-out, parts supply mechanism by creating a shooter.
· Product is widely used at production sites (manufacturing sites and food factories) as a simple improvement (kaizen) tool for manufacturing.
[Applications]
· CREFORM Placon Wide has about 3 times the width of the foil compared to conventional CREFORM Placon.
· Corrugated plastic cases and cardboard cases are easier to dispatch, which are normally difficult or impossible to dispatch.

Part Number
PWC1-2400H19
PWC1-3000H19
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLength
(mm)

฿ 4,454.10

YZK ACCESSORY FOR PIPE FLAME 1 Piece(s) 7 Day(s) 102400

฿ 6,276.54

YZK ACCESSORY FOR PIPE FLAME 1 Piece(s) 7 Day(s) 103000

Loading...

  1. 1

Basic Information

Wheel material PE Specifications PWC Type Wheel outside diameter(mm) ⌀18
Wheel pitch(mm) 19 Conductive Application No