1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

CREFORM Placon Wide, PWA Series

CREFORM Placon Wide, PWA Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,113.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

CREFORM Placon wide having excellent reuse and recyclability.
[Features]
· Easy dismantling and assembly enables it to be easily reused and recycled.
· Used for moving corrugated plastic or cardboard cases.
· Since the metal parts do not come in contact with each other, there is no generation of metal powder and also helps in noise reduction.
· Wheel diameter, width, and wheel pitch can be changed according to the object to be moved and can be used in various situations.
[Applications]
· For moving corrugated plastic or cardboard cases.

Part Number
PWA1-2400H43
PWA1-3000H43
PWA2-2400H43EBL
PWA2-3000H43EBL
PWA3-2400H57
PWA3-3000H57
PWA4-2400H57EBL
PWA4-3000H57EBL
PWA5-2400H86
PWA5-3000H86
PWA6-2400H86EBL
PWA6-3000H86EBL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLength
(mm)
Wheel material Wheel pitch
(mm)
Conductive Application

฿ 4,349.08

YZK ACCESSORY FOR PIPE FLAME 1 Piece(s) 7 Day(s) 102400PE43No

฿ 5,300.45

YZK ACCESSORY FOR PIPE FLAME 1 Piece(s) 7 Day(s) 103000PE43No

฿ 5,204.39

YZK ACCESSORY FOR PIPE FLAME 1 Piece(s) 9 Day(s) 102400PP43Available

฿ 6,370.03

YZK ACCESSORY FOR PIPE FLAME 1 Piece(s) 9 Day(s) 103000PP43Available

฿ 3,733.29

YZK ACCESSORY FOR PIPE FLAME 1 Piece(s) 7 Day(s) 102400PE57No

฿ 4,549.25

YZK ACCESSORY FOR PIPE FLAME 1 Piece(s) 7 Day(s) 103000PE57No

฿ 4,409.65

YZK ACCESSORY FOR PIPE FLAME 1 Piece(s) 11 Day(s) 102400PP57Available

฿ 5,382.15

YZK ACCESSORY FOR PIPE FLAME 1 Piece(s) 9 Day(s) 103000PP57Available

฿ 3,113.86

YZK ACCESSORY FOR PIPE FLAME 1 Piece(s) 9 Day(s) 102400PE86No

฿ 3,824.64

YZK ACCESSORY FOR PIPE FLAME 1 Piece(s) 9 Day(s) 103000PE86No

฿ 3,964.66

YZK ACCESSORY FOR PIPE FLAME 1 Piece(s) 9 Day(s) 102400PP86Available

฿ 4,438.92

YZK ACCESSORY FOR PIPE FLAME 1 Piece(s) 9 Day(s) 103000PP86Available

Loading...

  1. 1

Basic Information

Specifications PWA Type Wheel outside diameter(mm) ⌀41