1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Creform Placon, PKB Type Wheel Pitch 50

YZK ACCESSORY FOR PIPE FLAME

Creform Placon, PKB Type Wheel Pitch 50
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,911.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Easy dismantling and assembly. This enables it to be easily reused and recycled. Use for moving corrugated plastic or cardboard cases.

Part Number
PKB4-2400H50EBL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,911.83

YZK ACCESSORY FOR PIPE FLAME 1 Piece(s) 9 Day(s) 10

Loading...

  1. 1

Basic Information

Length(mm) 2400 Wheel material PP Conductive Application Available

Please check the type/dimensions/specifications of the part PKB4-2400H50EBL in the Creform Placon, PKB Type Wheel Pitch 50 series.