1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Creform Placon, PKA Type Wheel Pitch 33

Creform Placon, PKA Type Wheel Pitch 33
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,818.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

CREFORM plastic computer is easy to disassemble and assemble and easy to replace parts and clean.
[Features]
· Easy dismantling and assembly enables it to be easily reused and recycled.
· Used for moving corrugated plastic or cardboard cases.
· ø30 (Wheel outer diameter 30 mm), wheel pitch 33 mm and 50 mm.
· Placon is an abbreviation for plastic conveyor.
· CREFORM plastic conveyor is easy to disassemble and assemble and parts are easy to replace and clean.
· Since the metal parts do not come in contact with each other, there is no generation of metal powder and also helps in noise reduction.
· A transfer tool that makes it easy to create a first-in-first-out, parts supply mechanism by creating a shooter.
[Applications]
· The caster is widely used at production sites (manufacturing sites and food factories) as a simple improvement (kaizen) tool for manufacturing.

Part Number
PKA1-2400H33
PKA1-3000H33
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLength
(mm)

฿ 2,818.41

YZK ACCESSORY FOR PIPE FLAME 1 Piece(s) 7 Day(s) 102400

฿ 3,486.26

YZK ACCESSORY FOR PIPE FLAME 1 Piece(s) 7 Day(s) 103000

Loading...

  1. 1

Basic Information

Wheel material PE Conductive Application No