1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

ø42 Erector Parts Cap JL-49

YZK ACCESSORY FOR PIPE FLAME

ø42 Erector Parts Cap JL-49
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 37.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Optional component of the erector that makes optimum utilization of the attractiveness of the erector system through various combinations

Part Number
JL-49BL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 37.90

YZK ACCESSORY FOR PIPE FLAME 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Bottom Material Resin Type Plastic Joint Material Plastic
Color Black Conductive Application No

Please check the type/dimensions/specifications of the part JL-49BL in the ø42 Erector Parts Cap JL-49 series.