1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ø42 Erector Parts Mounting Part EL-4018

YZK ACCESSORY FOR PIPE FLAME

ø42 Erector Parts Mounting Part EL-4018
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 280.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Optional component of the erector that makes optimum utilization of the attractiveness of the erector system through various combinations

Part Number
EL-4018
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 280.57

YZK ACCESSORY FOR PIPE FLAME 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Mounting Method Clamp Type Bolt Fastening Surface Treatment Cation electrodeposition coating Type Metal Joint
Material Steel Applicable Pipe Dia.(φ),(Squre) 42 Operating Environment Standard
Type φ42 Flat Saddle Conductive Application NA

Please check the type/dimensions/specifications of the part EL-4018 in the ø42 Erector Parts Mounting Part EL-4018 series.