1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ø32 Erector Parts Cap JB-110

YZK ACCESSORY FOR PIPE FLAME

ø32 Erector Parts Cap JB-110
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 17.46/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Optional component of the erector that makes optimum utilization of the attractiveness of the erector system through various combinations

Part Number
JB-110BL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 17.46

YZK ACCESSORY FOR PIPE FLAME 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Mounting Method Plug Style Type Accessory Applicable Pipe Dia.(φ),(Squre) 32
Accessory Type Cap End Operating Environment Cold Resistance Type φ32 Cap
Conductive Application NA Accessory Material Plastic Accessory Color Black

Please check the type/dimensions/specifications of the part JB-110BL in the ø32 Erector Parts Cap JB-110 series.