1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

M6-30B Bolt Nut (Part Number)

YZK JOINT FOR PIPE FLAME

M6-30B Bolt Nut
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 25.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

CREFORM parts. Use for connecting metal joints. [Materials]Steel "Surface treatment" cathodic electrodeposition coating

Part Number
M6-30Bボルトナット
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 25.72

YZK JOINT FOR PIPE FLAME 1 Piece(s) Available 3 Day(s) 10

Loading...

  1. 1

Basic Information

Surface Treatment Cation electrodeposition coating Type Accessory Material Steel
Accessory Type Screw・Nut Operating Environment Standard Conductive Application NA

Please check the type/dimensions/specifications of the part M6-30Bボルトナット in the M6-30B Bolt Nut series.