1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

CREFORM Parts Tool Hand Cutter EK-1

ACCESSORY FOR PIPE FLAME

CREFORM Parts Tool Hand Cutter EK-1
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,462.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Hand cutter that can easily cut a CREFORM.
[Features]
· Compatible with ø32 (diameter 32 mm) pipe.
· Dedicated hand cutter which can easily cut straight through ø28 (diameter 28 mm) and ø32 (diameter 32 mm) erector pipes.
· Erector pipe can be cut to required size.

Part Number
EK-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,462.00

ACCESSORY FOR PIPE FLAME 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Type Cutter Specifications Hand Cutter Note Supports ⌀28 and ⌀32 pipes

Please check the type/dimensions/specifications of the part EK-1 in the CREFORM Parts Tool Hand Cutter EK-1 series.